Opublikuj swoje produkty
Eternal de Luxe Comfort

Eternal de Luxe Comfort

The wood and concrete designs from the Eternal de Luxe heterogeneous vinyl collection reflect current trends and have a luxurious appearance. A super realistic look and feel is created by the in register embossing and the warm and natural colour tones create a comfortable atmosphere in which you feel at home.

Eternal de Luxe Comfort floors are 3 mm thick and offer an acoustic value of 17 dB. The Comfort construction is specifically designed for comfort underfoot and reduced impact on the body.
Eternal de Luxe Comfort can be loose laid up to 40 m2 without use of any glue. This loose lay property makes the floor fully recyclable and therefore ready for the future in a circular economy.

All items are available in 4 and 2 meter width.

Opis
  • Roll width: 200 and 400 cm
    Roll length: ≤ 25 m
    Surface finish: PUR Pearl
    Total thickness: 3.0 mm
    Wear layer thickness: 0.70 mm
    Wear layer binder content: type 1
    Classification domestic use (EN ISO 10874): class 23
    Classification commercial use (EN ISO 10874): class 33
    Classification light industrial use (EN ISO 10874): class 42
    Total weight: 2555 g/m²
    Dimensional stability (EN ISO 23999): ≤ 0.1%
    Slip resistance (ramp test, DIN 51130): R10
    Residual indentation (EN ISO 24343-1): ≤ 0.15 mm, typical value ~ 0.10 mm
    Castor chair continuous use (ISO 4918): pass
    Colour fastness to light (ISO 105-B02, method 3): ≥ 6
    Indoor air emissions: TVOC after 28 days (EN 16516): ≤ 0.05 mg/m3
    Resistance to chemicals (EN ISO 26987): very good
    Flexibility (EN ISO 24344): Ø 10 mm
    Use in wet areas (EN 13553): yes

    Reaction to fire (EN 13501-1): Bfl-s1, G, NCS
    Slip resistance (EN 13893): μ ≥ 0.30
    Body voltage (EN 1815): ≤ 2 kV
    Thermal conductivity (EN 12524): 0.25 W/mK

    Creating better environments: Eternal de Luxe is manufactured using 100% electricity from renewable sources.

    All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
    All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
    The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

Specyfikacja techniczna
  • Nr referencyjnyeternal-de-luxe-comfort
  • Rodzina produktuFlooring
  • Grupa produktuHeterogeneous Vinyl
  • TypObiekt (jeden obiekt)
  • Data publikacji2022-09-30
  • Numer edycji1
  • Wysokość (mm)25000
  • Szerokość (mm)2000
  • Głębokość (mm)3
Dodatkowe informacje
  • Materiał głównyPłyta winylowa
  • Zaprojektowano wHolandia
  • Wyprodukowano wHolandia
  • Waga netto (kg)2.56
Klasyfikacja
  • Kategoria BIMobjectPodłogi - Vinyl
  • Klasyfikacja IFCFloor
  • UNSPSC nameVinyl flooring
  • UNSPSC code30161707
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 65 16.23
  • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Dostępny w krajach:

Europa Azja
Andora
Bahrajn
Austria
Jordania
Belgia
Oman
Białoruś
Turcja
Bośnia i Hercegowina
Zjednoczone Emiraty Arabskie
Bułgaria
Chorwacja
Cypr
Czarnogóra
Czechy
Dania
Estonia
Finlandia
Francja
Grecja
Hiszpania
Holandia
Irlandia
Islandia
Liechtenstein
Litwa
Łotwa
Luksemburg
Malta
Man
Mołdawia
Niemcy
Norwegia
Polska
Portugalia
Rosja
Rumunia
San Marino
Serbia
Słowacja
Słowenia
Szwajcaria
Szwecja
Ukraina
Watykan
Węgry
Wielka Brytania
Włochy