Opublikuj swoje produkty
Urban Renaissance Litter & Recycling Receptacle
Urban Renaissance Litter & Recycling Receptacle
Urban Renaissance Litter & Recycling Receptacle
Urban Renaissance Litter & Recycling Receptacle
Urban Renaissance Litter & Recycling Receptacle
Urban Renaissance Litter & Recycling Receptacle

    Urban Renaissance Litter & Recycling Receptacle

    Urban Renaissance Receptacles combine classic urban architectural design with performance that meets the rigorous demands of modern city environments. Featuring a corrosion-resistant, stainless steel construction.

    Opis
    • Design Versatility
      Urban Renaissance Receptacles are available with bodies in three standard grillwork designs and with top opening, dome lid, integrated recycle bin, or split-stream configurations. Receptacles can be used freestanding or surface mounted.

      Gallon Capacity
      Configurations are available in 36- and 45-gallon capacities with fire-rated liners in single and split-stream configurations.

    Specyfikacja techniczna
    • Nr referencyjnyUrban-Renaissance-Litter-Recycling-Receptacle
    • Rodzina produktuSite Furniture
    • Grupa produktuLitter & Recycling Receptacles
    • TypObiekt (jeden obiekt)
    • Data publikacji2025-06-19
    • Numer edycji1
    Klasyfikacja
    • Kategoria BIMobjectArchitektura krajobrazu - Pojemniki na odpady
    • Uniclass 2015 CodePr_65_12_71_72
    • Uniclass 2015 DescriptionRefuse and recycling separators
    • CSI MasterFormat 2014 Code11 82 23
    • CSI MasterFormat 2014 TitleRecycling Equipment
    • OmniClass Number23-27 59 00
    • OmniClass TitleRecycling Equipment