Opublikuj swoje produkty
Hypha Bench
Hypha Bench
Hypha Bench

    Hypha Bench

    Hypha Benches elevate public spaces with their innovative design and exceptional versatility. Featuring elegant waterfall edges that add a soft, flowing detail, Hypha benches allow for scalable configurations that effortlessly adapt to any environment.


    Opis
    • Design Versatility
      Hypha Benches are available in basic “I”, “L”, and “U” shapes. All can be used on their own or combined in creative ways to form site-specific layouts. They can also be paired with Hypha Tables to encourage face-to-face gathering and socializing. Individual benches can incorporate one or more powdercoat colors for unique two-tone effects.

      Sustainable Materials
      Hypha reflects our commitment to environmental responsibility. Crafted from 100% recyclable materials, Hypha blends the sustainability benefits of aluminum and FSC® hardwoods with highly efficient manufacturing processes that minimize material waste and energy use.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes.

    Specyfikacja techniczna
    • Nr referencyjnyHypha-Bench
    • Rodzina produktuSite Furniture
    • Grupa produktuBenches
    • TypObiekt (jeden obiekt)
    • Data publikacji2025-08-01
    • Numer edycji1
    Klasyfikacja
    • Kategoria BIMobjectArchitektura krajobrazu - Meble ogrodowe
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches