Opublikuj swoje produkty
Balance Single lever Wash-basin mixer.
Balance Single lever Wash-basin mixer.
    Gala

    Balance Single lever Wash-basin mixer.

    Single lever wash-basin mixer.

    Eco-friendly cartridge 3/8”
    Flexible connection hoses.
    Eco-friendly aerator with flow limiter.
    Installation with up-down valve.

    Elegant proposal with a marked tubular design in the BALANCE single lever wash-basin mixer.
    It includes eco-friendly cartridge and anti-vandal aerator. The combination of both in the same piece allows water savings of 60%. It also includes the energy smile technology that allows energy saving.

    Specyfikacja techniczna
    • Nr referencyjny39310
    • Rodzina produktuBalance
    • Grupa produktuTaps
    • TypObiekt (jeden obiekt)
    • Data publikacji2015-04-01
    • Numer edycji1
    Klasyfikacja
    • Kategoria BIMobjectUrządzenia sanitarne - Krany/Baterie/Elementy mosiężne
    • Klasyfikacja IFCPrzyłącze sanitarne
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets