Opublikuj swoje produkty
Balance Single lever Wash-basin mixer. With long spout.
Gala

Balance Single lever Wash-basin mixer. With long spout.

Single lever wash-basin mixer with high and long spout.

Eco-friendly cartridge 3/8”
Flexible connection hoses.
Eco-friendly aerator with flow limiter.
Installation with up-down valve.

Single lever mixer with long and high spout, special for over-counter wash-basins without tap hole.
It includes eco-friendly cartridge and anti-vandal aerator. The combination of both in the same piece allows water savings of 60%. It also includes the energy smile technology that allows energy savings.

Specyfikacja techniczna
  • Nr referencyjny39312
  • Rodzina produktuBalance
  • Grupa produktuTaps
  • TypObiekt (jeden obiekt)
  • Data publikacji2015-04-01
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectUrządzenia sanitarne - Krany/Baterie/Elementy mosiężne
  • Klasyfikacja IFCPrzyłącze sanitarne
  • Uniclass 2015 CodePr_60_75_08_54
  • Uniclass 2015 DescriptionMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets