Używamy cookies w celu świadczenia usług

Wchodząc na naszą stronę zgadzasz się na używanie cookies

Cupboard insert

Odniesienie unikalne: cupboard-insert
Producent: GRID System
Rodzina produktu: Grid
Grupa produktu: Cupboard insert
Szerokość (mm): 376
Wysokość (mm): 376
Głębokość (mm): 412
Data publikacji: 2018-10-30
Numer edycji: 1
Typ: Obiekt (jeden obiekt)
Pobierz (11)
Choose between left-hinged or right-hinged doors.
A storage module fits in a GRID Module as an insert.
A cut-out in the top secures easy handling, when mounting the insert.
Additional side panels and shelves for covering the insert must be ordered separately.

The GRID system

GRID is the ultimate flexible interior system that was designed from Lassen’s vision to create a system that provides the greatest possible freedom and flexibility for individual ideas.
The design is minimalistic with an industrial, yet elegant look.
The basic module is a cube measuring 40 x 40 x 40 cm, with a 12 mm frame. With its mounting holes, GRID modules are versatile and user- friendly. The cubes can easily be assembled in any desired width, height and depth, from two modules to hundreds. Assembled modules can easily be disassembled again to create new configurations.
In addition to the GRID module, the GRID system also has shelves and side, base and top panels available in various materials. The system also includes cross braces, hanging rails, magazine shelves, lockable doors, drawers and upholstered seats - components making GRID a durable, distinctive and highly flexible solution.
GRID offers endless opportunities as an interior system. Create a table, display, podium, room divider. Or maybe a seat, a functional wall system or an art installation - there are no limits to the variations you can produce.
Made in Denmark, GRID offers a flexible and sustainable solution. GRID modules are recyclable and can be reused with low impact on the environment.

Black, RAL 9011
White, RAL 9016


Główny materiał: MDF
Materiał wtórny:
Zaprojektowane w: Denmark
Wyprodukowane w: Denmark
Waga netto (kg): 8.2

Kategoria BIMobject: Furniture - Shelving & Storage
Klasyfikacja IFC: Furniture
Nazwa UNSPSC: Furniture and Furnishings
Kod UNSPSC: 56
Uniclass 1.4 Kod: L8254
Uniclass 1.4 Opis: Storage systems
CSI MasterFormat 2014 Code: 10 56 29
CSI MasterFormat 2014 Title: Storage Racks
Numer OmniClass: 23-21 11 11 11
Tytuł OmniClass: Commercial Storage Shelves
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
Produkt jest dostępny w:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Furniture - Shelving & Storage

Nazwa Wartość
Depth 412
Height 376
Weight 8.2
Width 376

Wszystkie obiekty BIM są prawdziwymi produktami od prawdziwych producentów - potwierdzone i zatwierdzone