Opublikuj swoje produkty
HIMOINSA | HFW Diesel Generators | 55 KVA - 111 KVA | Industrial Range | Open Skid

HIMOINSA | HFW Diesel Generators | 55 KVA - 111 KVA | Industrial Range | Open Skid

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors.
Opis
  • Genset Models 55KVA - 111KVA : HFW-60 S5, HFW-60 M5,HFW-60 M6,HFW-60 T5,HFW-60 T6,HFW-65 T6,HFW-75 T5,HFW-80 M5,HFW-85 T5,HFW-85 T6
Specyfikacja techniczna
  • Nr referencyjnyHFW-OpenSkid-K4
  • Rodzina produktuOPEN SKID
  • Grupa produktuINDUSTRIAL RANGE
  • TypObiekt (jeden obiekt)
  • Data publikacji2022-12-12
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectElektryka - Elektryka - pozostałe
  • Klasyfikacja IFCGenerator elektryczny
  • Kod ETIMEC002823
  • Nazwa ETIMPower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems