Opublikuj swoje produkty
HIMOINSA | HMW Diesel Generators | 601 KVA - 693 KVA | Industrial Range | Soundproofed

HIMOINSA | HMW Diesel Generators | 601 KVA - 693 KVA | Industrial Range | Soundproofed

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors, as well as for critical supply facilities such as hospitals and large data centers.BEST-IN-CLASS canopies manufactured with top quality sheet metal and the latest technology in priming, anti-corrosion and anti-rust systems. Available in 20 and 40 feet ISO container version depending on the power supplied and the requirements and conditions of the installation site.
Opis
  • Genset Models 601KVA - 693KVA : HMW-525 T6,HMW-550 T5,HMW-555 T6,HMW-590 T6,HMW-605 T5,HMW-615 T6,HMW-665 T5
Specyfikacja techniczna
  • Nr referencyjnyHMW-SoundProofed-J
  • Rodzina produktuSTANDARD SOUNDPROOFED
  • Grupa produktuINDUSTRIAL RANGE
  • TypObiekt (jeden obiekt)
  • Data publikacji2022-12-12
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectElektryka - Elektryka - pozostałe
  • Klasyfikacja IFCGenerator elektryczny
  • Kod ETIMEC002823
  • Nazwa ETIMPower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems