Opublikuj swoje produkty
Fastlane Glassgate 250 Plus
Fastlane Glassgate 250 Plus

    Fastlane Glassgate 250 Plus

    Designed to provide an aesthetic solution for entrance control for the corporate reception, with the facility to integrate to elevator displays and a wide range of reader technologies.

    The Glassgate 250 Plus is available with a variety of glass barrier heights to suit the customer’s security needs, from pedestal height to 1700mm tall. The Glassgate 250 Plus includes the latest in electronic processing, providing remote control, diagnostics, and alarm signals via a standard web browser.

    The Glassgate 250 Plus is also designed to integrate seamlessly with access control, CCTV and whole building management systems. By receiving information from your access control system, the Glassgate 250 Plus knows how many people to admit and in which direction of travel. Any unexpected movements are instantly met with an audible and visual alarm, signals can be passed to your access control or CCTV system to acknowledge an alarm condition has occurred. The Glassgate 250 Plus now features Fastlane Connect Ethernet communications for control, configuration and diagnostics.

    Specyfikacja techniczna
    • Nr referencyjnyfastlane-glassgate-250-plus
    • Rodzina produktuSpeedgates
    • Grupa produktuFastlane Glassgates and Glasswings
    • TypObiekt (jeden obiekt)
    • Data publikacji2024-06-12
    • Numer edycji1
    • Wysokość (mm)1016
    • Szerokość (mm)188
    • Głębokość (mm)1248
    Dodatkowe informacje
    • Materiał głównyStal nierdzewna
    • Materiał dodatkowySzkło
    • Zaprojektowano wWielka Brytania
    • Wyprodukowano wWielka Brytania
    • Waga netto (kg)79.5
    Klasyfikacja
    • Kategoria BIMobjectDrzwi - Bezpieczeństwo
    • Klasyfikacja IFCDrzwi
    • Uniclass 2015 CodePr_30_59_34_88
    • Uniclass 2015 DescriptionStainless steel half height turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles
    • OmniClass Number23-29 13 23
    • OmniClass TitleAccess Control Turnstiles

    Dostępny w krajach:

    Azja Europa Oceania Ameryka północna Afryka