Opublikuj swoje produkty
KER0230 - One seater concave module 45º with backrest
KER0230 - One seater concave module 45º with backrest
KER0230 - One seater concave module 45º with backrest
KER0230 - One seater concave module 45º with backrest
    INCLASS

    KER0230 - One seater concave module 45º with backrest

    KERN - One seater concave module 45º with backrest

    KERN is a broad system of modular seating elements designed for gathering and waiting. A fully modular family of elements that can be used independently or be freely combined to create functional and unique compositions suitable for any interaction or waiting space. KERN modules can be easily rearranged to create modern and flexible spaces to wait, meet, work or simply relax.

    Its full modular spirit and the wide variety of modules available, make it a truly adaptable and transversal system suitable for every interaction space or context. KERN is composed by four collections: sofas, modular seats, meeting booths and occasional tables.

    The combination of these four collections creates a complete universe of versatile elements able to solve the needs of today´s interaction and waiting spaces.

    Opis
    • KERN - One seater concave module 45º with backrest

    Specyfikacja techniczna
    • Nr referencyjnyker0230
    • Rodzina produktuKERN
    • Grupa produktuKERN
    • TypObiekt (jeden obiekt)
    • Data publikacji2025-02-17
    • Numer edycji1
    • Wysokość (mm)740
    • Szerokość (mm)795
    • Głębokość (mm)1160
    Dodatkowe informacje
    • Materiał głównyAluminium
    • Materiał dodatkowyTkanina
    • Zaprojektowano wHiszpania
    • Wyprodukowano wHiszpania
    • Waga netto (kg)25.3
    Klasyfikacja
    • Kategoria BIMobjectMeble - Sofy