Opublikuj swoje produkty
Addit 8.4
Addit 8.4
Addit 8.4

    Addit 8.4

    Upholstered ottoman on legs of powder coated or chromium plated cast aluminium. With its patented, multidirectional linking device, Addit is a collection that inspires to creative and flexible solutions. The modules have a classic timeless design with clearly articulated features where the users can create their own unique expression with the help of different colours and choice of materials on upholstery, frame and legs. Addit bench and ottoman: Addit benches and ottomans completes the Addit sofa/modular system series, but can also be used as solitaries. The bench can be linked with the magnetic, patented linking device, allowing to create a long row of bench seating. The ottomans can be used as smaller och larger “islands” in any room.

    Opis
    • Addit consists of six modular units – right-unit, left-unit, corner-unit, centre-unit, and two bench and ottoman units. Thanks to the innovative, patented linking device that Lammhults has developed, the units can be linked together entirely according to the users wishes. Each unit can also function as a fully upholstered stand-alone furniture piece. With Addit, Anya Sebton stretches the limits and inspires the users to make their own creative choices. The ottomans have no linking device.

    Specyfikacja techniczna
    • Nr referencyjnyaddit-8-4
    • Rodzina produktuInspec
    • Grupa produktuLammhults Collection
    • TypObiekt (jeden obiekt)
    • Data publikacji2023-01-20
    • Numer edycji1
    • Wysokość (cale)18.5
    • Szerokość (cale)47.2
    • Głębokość (cale)47.2
    Dodatkowe informacje
    • Materiał głównyTapicerka
    • Materiał dodatkowyMetal
    • Zaprojektowano wSzwecja
    • Wyprodukowano wSzwecja
    • Waga netto (lbs)79.37
    Klasyfikacja
    • Kategoria BIMobjectMeble - Sofy
    • Klasyfikacja IFCMeble
    • Kod ETIMEG017960
    • Nazwa ETIMFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 58 13
    • CSI MasterFormat 2014 TitleCouches and Loveseats
    • OmniClass Number23-21 23 13 15
    • OmniClass TitleResidential Sofas
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Dostępny w krajach:

    Ameryka północna
    Stany Zjednoczone