Opublikuj swoje produkty
Basement walls
Isodrän

Basement walls

THE TOTAL MOISTURE PROTECTION OF NEW AND OLD BASEMENT Typically basements are cold and raw spaces that cannot be used for much more than storage or garage, but this doesn’t always need to be the case. Using the ISODRÄN method allows you to create quality accommodation in the basement of both existing houses or for new construction. Moisture problems are not always visible therefore it can be difficult to detect. Signs of problems can be anything from the basement odour to laundry that does not dry, paint peeling and (or) water leakage.
Opis
  • THE ISODRÄN BOARD under the cellar floor provides advantages: -Low building height as no drainage layer is required below/under the ISODRÄN board -Less excavation and removal of mass from the cellar -Less material required therefore lower transportation of loads/masses into the basement -Higher ceilings -The ISODRÄN board replaces rubble and traditional insulation under the cellar floor
Specyfikacja techniczna
  • Nr referencyjnybasementwalls
  • Rodzina produktuInsulation
  • Grupa produktuPorous Insulation
  • TypObiekt (jeden obiekt)
  • Data publikacji2017-04-07
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyMateriał piankowy
  • Zaprojektowano wSzwecja
  • Wyprodukowano wSzwecja
Klasyfikacja
  • Kategoria BIMobjectMateriały budowlane - Izolacje
  • Klasyfikacja IFCElement budynku
  • Kod ETIMEC010879
  • Nazwa ETIMInsulation blanket/-plate
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_50
  • Uniclass 2015 DescriptionMineral fibre slab insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11
  • OmniClass TitleSlab and Board Thermal Insulation
  • CSI UniFormat II CodeA1020
  • CSI UniFormat II TitleSpecial Foundations