Opublikuj swoje produkty
Essentiel Adjustable and Self-Levelling Paving Riser Pedestal
Essentiel Adjustable and Self-Levelling Paving Riser Pedestal
Essentiel Adjustable and Self-Levelling Paving Riser Pedestal
Essentiel Adjustable and Self-Levelling Paving Riser Pedestal
Essentiel Adjustable and Self-Levelling Paving Riser Pedestal
    JOUPLAST

    Essentiel Adjustable and Self-Levelling Paving Riser Pedestal

    Height-adjustable riser pedestal designed for tiled, ceramic or slab terraces intended for pedestrian use. Self-levelling riser pedestals can be used on uneven or irregular ground to compensate for – or create – gradients of up to 5%, regardless of ground characteristics. Located beneath tile corners at each intersection, it allows air to circulate freely, prevents rising damp and leaves space for cable and pipe runs. Manual height adjustment.

    Heights :

    • 29/39 mm
    • 55/75 mm
    • 65/95 mm
    • 95/155 mm
    • 155/245 mm
    Opis
      • Adapts to irregularities in the project location.
      • Pivoting head.
      • Compensates for, or can be used to create, gradients of up to 5% on all types of ground.
      • Quick and easy to install.
    Specyfikacja techniczna
    • Nr referencyjnyessentiel-adjustable-and-self-levelling-paving-riser-pedestal
    • TypObiekt (jeden obiekt)
    • Data publikacji2026-06-24
    • Numer edycji1
    Dodatkowe informacje
    • Materiał głównyPolipropylen
    • Zaprojektowano wFrancja
    • Wyprodukowano wFrancja
    Klasyfikacja
    • Kategoria BIMobjectPodłogi - Podłogi systemowe
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Dostępny w krajach:

    Europa
    Belgia
    Francja
    Hiszpania
    Niemcy
    Szwajcaria
    Wielka Brytania