Opublikuj swoje produkty
KESSEL-Backwater lifting station 21150 Ecolift, Ø160, for exposed pipes

KESSEL-Backwater lifting station 21150 Ecolift, Ø160, for exposed pipes

KESSEL Ecolift Lifting station The alternative to dejection lifting station. For wastewater with or without sewage, made of polymer, with protective cover and for installation in an exposed wastewater pipe . Drainage about the down-grade line to the canal. Only by backwater the elevator function with a pump with cutting system, motor locking backflow trap The drainage during the backwater-time occurred over a connected pressure line about the backwater level. A plug connector control unit and alarm, with integrated self diagnosis system SDS and battery back-up, motor is rated submersible. • Lifting Station: Ecolift • Body: black • Nominal diameter: DN 150(OD 160 mm) • Installation type: for exposed drainage pipe • Power cable length: 5 meter • Supply Voltage/-frequency: 230 V AC / 50 Hz • Control unit (IP 54): Comfort-Control (available with remote maintenance • option) • Motor (IP 68) • Delivery time: on stock
Opis
  • • Dimensions • Length: 656 mm • Width: 243 mm • Height: 405 mm • general characteristics • Nominal size (DN): 150 • Outside diameter (OD): 160 • Color: Black • execution • Emergency closure: yes • Pump control: switchgear • container • Pressure outlet (DA): 40 mm • Nominal pressure (PN): 6 • Container / body • Nozzle design: including spigot end and socket • Conveyor • Pump: SPZ 1000 • Number of pumps: 1 • Delivery head max .: 10 m • Delivery rate max .: 11.5 m3 / h • Operating mode: S3 - 50% • Power P1: 1.2 kW • Power P2: 0.69 kW • Speed: 2,800 rpm • Required fuse protection (line protection): C 16 A • Material temperature (permanent) max .: 40 ° C • Connection type: coded connector • Weight: 10 kg • Impeller type: cutting unit • Length of mains connection line pump: 5 m • Nominal current: 5.2 A • Protection class pump: IP 68 (3m / 48h) • Protection class: I. • Type of connection line pump: H07RN-F 3G 1.0 mm2 • control • Switching device: Comfort • Operating voltage: 230 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: yes • Log book function: yes • USB interface: no • GSM interface: no • Potential-free contact: yes • Protection class switching device: IP 54 • Length of mains connection cable for switching device: 1.4 m • Type of level detection: optical • Level detection instrument: optical probe • Alarm transmitter: optical probe • Other features • Type of waste water: containing faeces • Wastewater volume: medium • Delivery condition: pre-assembled for final assembly on site (pumps and sensors must be assembled on site and switchgear must be connected) • CE marking: no • Installation situation: exposed sewer pipe • External monitoring: LGA • Function in case of backflow: Disposed in case of backflow • Gradient jump: 9 mm • Gross weight: 25.5 kg • Net weight: 20 kg • Motor type: KSM 140 • Motorized backflow flaps: 1 • Position to the canal: slope to the canal • Protection class motor: IP 68 (3m / 48h) • Protection class probe: IP 68 (3m / 48h) • Security strategy: central security • Approval: Z-53.2-487 • Declaration of Conformity: yes
Specyfikacja techniczna
  • Nr referencyjny21150
  • Rodzina produktuEcolift
  • Grupa produktuPump technology - Standard products
  • TypObiekt (jeden obiekt)
  • Data publikacji2021-03-19
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyPolymer
  • Zaprojektowano wNiemcy
  • Wyprodukowano wNiemcy
Klasyfikacja
  • Kategoria BIMobjectHydraulika - Pompy
  • Klasyfikacja IFCObiekt

Dostępny w krajach:

Europa Azja Ameryka północna Afryka Ameryka Południowa Oceania
Albania
Afganistan
Anguilla
Algieria
Argentyna
Australia
Andora
Arabia Saudyjska
Antigua i Barbuda
Angola
Boliwia
Dalekie Wyspy Mniejsze Stanów Zjednoczonych
Austria
Armenia
Aruba
Benin
Brazylia
Fidżi
Belgia
Azerbejdżan
Bahamy
Botswana
Chile
Guam
Białoruś
Bahrajn
Barbados
Burkina Faso
Ekwador
Kiribati
Bośnia i Hercegowina
Bangladesz
Belize
Burundi
Falklandy (Malwiny)
Mariany Północne
Bułgaria
Bhutan
Bermudy
Czad
Gujana
Mikronezja
Chorwacja
Brunei Darussalam
Brytyjskie Wyspy Dziewicze
Demokratyczna Republika Konga
Gujana Francuska
Nauru
Cypr
Brytyjskie Terytorium Oceanu Indyjskiego
Curaçao
Dżibuti
Kolumbia
Niue
Czarnogóra
Chiny
Dominika
Egipt
Paragwaj
Norfolk
Czechy
Filipiny
Dominikana
Erytrea
Peru
Nowa Kaledonia
Dania
Gruzja
Grenada
Etiopia
Surinam
Nowa Zelandia
Estonia
Hongkong
Grenlandia
Gabon
Urugwaj
Palau
Finlandia
Indie
Gwadelupa
Gambia
Wenezuela
Papua-Nowa Gwinea
Francja
Indonezja
Gwatemala
Ghana
Pitcairn
Gibraltar
Irak
Haiti
Gwinea
Polinezja Francuska
Grecja
Iran
Holandia Karaibska
Gwinea Bissau
Samoa
Guernsey
Izrael
Honduras
Gwinea Równikowa
Samoa Amerykańskie
Hiszpania
Japonia
Jamajka
Kamerun
Timor Wschodni
Holandia
Jemen
Kajmany
Kenia
Tokelau
Irlandia
Jordania
Kanada
Komory
Tonga
Islandia
Kambodża
Kostaryka
Kongo
Tuvalu
Jersey
Katar
Kuba
Lesotho
Vanuatu
Liechtenstein
Kazachstan
Martynika
Liberia
Wallis i Futuna
Litwa
Kirgistan
Meksyk
Libia
Wyspy Cooka
Łotwa
Korea Północna
Montserrat
Madagaskar
Wyspy Marshalla
Luksemburg
Korea Południowa
Nikaragua
Majotta
Wyspy Salomona
Macedonia Pólnocna
Kuwejt
Panama
Malawi
Malta
Laos
Portoryko
Mali
Man
Liban
Saint Kitts i Nevis
Maroko
Mołdawia
Makau
Saint Lucia
Mauretania
Monako
Malediwy
Saint Martin
Mauritius
Niemcy
Malezja
Saint Vincent i Grenadyny
Mozambik
Norwegia
Mongolia
Salwador
Namibia
Polska
Myanmar (Birma)
Sint Maarten
Niger
Portugalia
Nepal
Stany Zjednoczone
Nigeria
Rosja
Oman
Trynidad i Tobago
Republika Południowej Afryki
Rumunia
Pakistan
Turks i Caicos
Republika Środkowoafrykańska
San Marino
Palestyna
Wspólnota Saint-Barthélemy
Reunion
Serbia
Singapur
Wspólnota Terytorialna Saint Pierre i Miquelon
Rwanda
Słowacja
Sri Lanka
Wyspy Dziewicze
Sahara Zachodnia
Słowenia
Syria
Senegal
Svalbard
Tadżykistan
Seszele
Szwajcaria
Tajlandia
Sierra Leone
Szwecja
Tajwan
Somalia
Ukraina
Turcja
Suazi
Watykan
Turkmenistan
Sudan
Węgry
Uzbekistan
Sudan Południowy
Wielka Brytania
Wietnam
Święta Helena
Włochy
Wyspa Bożego Narodzenia
Tanzania
Wyspy Alandzkie
Wyspy Kokosowe
Togo
Wyspy Owcze
Zjednoczone Emiraty Arabskie
Tunezja
Uganda
Wybrzeże Kości Słoniowej
Wyspy Świętego Tomasza i Książęca
Wyspy Zielonego Przylądka
Zambia
Zimbabwe