Opublikuj swoje produkty
Fascia bracket for half round gutter 100
Fascia bracket for half round gutter 100
Fascia bracket for half round gutter 100
Fascia bracket for half round gutter 100
Fascia bracket for half round gutter 100
Fascia bracket for half round gutter 100
Fascia bracket for half round gutter 100
Fascia bracket for half round gutter 100
Fascia bracket for half round gutter 100
    Lindab

    Fascia bracket for half round gutter 100

    The short fascia bracket is a bracket for only straight fascia boards. It has no clips that needs to be adjusted and bended, it’s ready to use as it is delivered. This product is made of powder coated galvanized steel in 5mm thickness. The powder is carefully developed to have perfect match to the precoated material and no difference in design will occur. According to applicable European Norms (EN 1462:2005) all brackets for rainwater systems need to be classified according to load bearing capacity. The EN norm has two load Classes H (750 N) and L (500 N). The adjustable fascia bracket KLK is tested and approved according to this norm with result within class H (high load capability).
    Specyfikacja techniczna
    • Nr referencyjnykfk-100
    • Rodzina produktuRainwater System
    • Grupa produktuHalf Round System
    • TypObiekt (jeden obiekt)
    • Data publikacji2018-02-25
    • Numer edycji1
    • Szerokość (mm)100
    Dodatkowe informacje
    • Materiał głównyStal ocynkowana
    • Zaprojektowano wSzwecja
    • Wyprodukowano wSzwecja
    Klasyfikacja
    • Kategoria BIMobjectKonstrukcje - Akcesoria do dachów
    • Klasyfikacja IFCObiekt
    • UNSPSC nameRain gutters and accessories
    • UNSPSC code301517
    • Uniclass 2015 CodePr_65_50_35
    • Uniclass 2015 DescriptionGutters and accessories
    • CSI MasterFormat 2014 Code07 71 23
    • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
    • OmniClass Number23-13 41 33
    • OmniClass TitleRoof Gutters
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Dostępny w krajach:

    Europa