Opublikuj swoje produkty
Genta Chrome Posi-Temp® Tub/Shower - T2473NH
Moen

Genta Chrome Posi-Temp® Tub/Shower - T2473NH

Features

The Genta bath suite boasts contemporary, curved edges for an appealing, yet substantial style that brings a sleek feeling to the bathroom.

  • chrome finish is highly reflective for a mirror–like look that works with any decorating style
  • lever make it easy to adjust the water
  • equipped with the PosiTemp® pressure–balancing control valve to help maintain water temperature in the shower
  • showerhead sold separately
  • built on the Moen M–PACT common valve system, allowing you to update the faucet style in the future without replacing any plumbing
  • complies with Americans with Disabilities Act (ADA) specifications
  • meets EPA WaterSense® criteria to conserve water without sacrificing performance
  • includes red and blue markings
Specyfikacja techniczna
  • Nr referencyjnymoen-T2473NH
  • Rodzina produktuMixing Faucets
  • Grupa produktuGenta
  • TypObiekt (jeden obiekt)
  • Data publikacji2017-01-18
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyChrom
Klasyfikacja
  • Kategoria BIMobjectUrządzenia sanitarne - Prysznice
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Dostępny w krajach:

Ameryka północna
Kanada
Stany Zjednoczone