Używamy cookies w celu świadczenia usług. Wchodząc na naszą stronę zgadzasz się na używanie cookies.
;

Star 1 - 36398 Ceiling Lamp

Odniesienie unikalne: Star1-36398-Ceiling-Lamp
Producent: Örsjö Belysning
Rodzina produktu: Star
Grupa produktu: Ceiling lamp
Data publikacji: 2019-02-18
Numer edycji: 1
Typ: Obiekt (jeden obiekt)
Pobierz (1)
Star is a modern classic among lamps – the perfect representative for designer Jonas Bohlin’s maxim, “function, innovation and personality”. Star works equally well as a single source of light or as part of a larger constellation arranged in straight lines or circles. Star comes in different models that can readily be combined to suit needs. The elegant simplicity of the design means that Star is equally at home in almost every setting, public or private. At Örsjö Belysning we are proud to work with high quality brass and copper. These are materials that endure – materials that age gracefully, gently shifting in shade over time, slowly developing a unique patina and becoming more beautiful with each passing year. This single-spot Star lamp fits to a wall or ceiling to provide a versatile solution for all sorts of interior decoration needs. Another big advantage is that installation to a 230 V circuit means there is no need for a transformer. Simply connect the single-spot Star lamp to a light fixture box in the ceiling or wall to hide the electrical components on the back plate.

Design Jonas Bohlin Electrical data Class I IP 20 230V Description No switch. Recessed mounting into wall/ceiling outlet Connection Terminal block 3x2.5mm² with option for connecting in series Mounting Screws into wall/ceiling outlet Light source 1x5W E14 LED


Główny materiał: Metal
Materiał wtórny:
Zaprojektowane w: Sweden
Wyprodukowane w: Sweden

Kategoria BIMobject: Oświetlenie - Oświetlenie sufitowe
Klasyfikacja IFC: Lamp
Nazwa UNSPSC: Lamps and lightbulbs
Kod UNSPSC: 391016
Uniclass 1.4 Kod: L7474
Uniclass 1.4 Opis: Lamps
Uniclass 2.0 Kod: PR-49
Uniclass 2.0 Opis: Luminaires And Lamps
Uniclass 2015 Kod: Pr_70_70_46
Uniclass 2015 Opis: Lamps
NBS Reference Kod: 49
NBS Reference Opis: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
Numer OmniClass: 23-35 45 15
Tytuł OmniClass: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Produkt jest dostępny w:
Europe
  • Sweden

BIMobject®