Opublikuj swoje produkty
Basic Canopy

Basic Canopy

The Basic Canopy offers a straightforward and dependable solution for sheltering equipment and people. Engineered for durability and versatility, it features 11-gauge steel posts, 14-gauge channel, and receiver components, providing a lightweight yet robust structure. Available in 4-, 6-, and 8-postconfigurations, this canopy adapts to various needs and spaces. Choose betweentwo roof styles—single slope or peaked roof—to best suit your application. Its simple design ensures lower shipping costs and easy installation. Each canopy is shipped as a complete package, including posts, framing, roofing, gutters, downspouts, fasteners, rebar cages, and detailed assembly instructions. Customization options include various sizes, roofing and trim colors, and finishes for posts and framing.

Opis
  • Width

    8, 9, 10, 11, 12

    Length

    8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24

    Finish

    Galvanized

Specyfikacja techniczna
  • Nr referencyjnybasic-canopy
  • Rodzina produktuCanopies
  • Grupa produktuBasic Canopy
  • TypObiekt (jeden obiekt)
  • Data publikacji2025-06-06
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectInfrastruktura drogowa - Obrotnice wejściowe i bramy dla ruchu pieszego
  • Uniclass 2015 CodeSs_25_50_45_10
  • Uniclass 2015 DescriptionCanopy systems
  • CSI MasterFormat 2014 Code10 73 16
  • CSI MasterFormat 2014 TitleCanopies
  • OmniClass Number23-17 21 11 11 11
  • OmniClass TitleSolid Canopies

Dostępny w krajach:

Ameryka północna