Opublikuj swoje produkty
WhisperCeiling® DC Fan with Light, Smartflow®, 50-80-110 CFM

WhisperCeiling® DC Fan with Light, Smartflow®, 50-80-110 CFM

WhisperCeiling® DC Precision Spot Ventilation Fan/ Light with built-in Pick-A-Flow® speed selector switch allows you to select your required airflow (50-80-110CFM). Features an ECM Motor with SmartFlow™ technology and a Flex-Z Fast® installation bracket. This fan is ideal for bathroom ventilation. It can be used to comply with the latest codes and standards.

Opis
  • Key Features

    • Revolutionary ECM motor with SmartFlow™ technology for optimum CFM output
    • Pick-A-Flow® Speed Selector – one fan, you choose the CFM (110-130-150)
    • Flex-Z Fast® bracket provides flexible, fast & trouble-free installation, even from below the ceiling
    • Lighted models incorporate one long-life, 10W dimmable LED chip panel with less than 1W LED night light for warm, energy efficient illumination
    • Elegant grille design compliments the aesthetics of any bathroom
Specyfikacja techniczna
  • Nr referencyjnywhisperceiling-dc-fan-with-light-smartflow-5080110-cfm
  • Rodzina produktuVentilation
  • Grupa produktuFans
  • TypObiekt (jeden obiekt)
  • Data publikacji2025-11-21
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHVAC - Wentylacja mechaniczna
  • Kod ETIMEC000532
  • Nazwa ETIMFan
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code11 30 34
  • CSI MasterFormat 2014 TitleResidential Ceiling Fans
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans