Opublikuj swoje produkty
WhisperComfort® 60 Energy Recovery Ventilator

WhisperComfort® 60 Energy Recovery Ventilator

PRODUCT DETAILS

WhisperComfort® 60 UL Listed ceiling or wall mount Energy Recovery Ventilator provides a tempered fresh air supply and balanced exhaust air flow to maintain neutral pressure throughout the home.

KEY FEATURES

  • Product is HVI certified for energy recovery and sound
  • Static pressure access ports make it easy for raters to verify airflow for ASHRAE 62.2 compliance
  • Suitable for new/remodel, single-family/multi-family, energy efficient projects
  • Multi-speed selector (20 to 50 CFM) provides customizable airflow
  • Occupant controllable Boost function moves fan speed to 60 CFM when activated
  • High efficiency capillary core recovers heat and helps maintain desired moisture levels inside
Opis
  • WhisperComfort® 60 Energy Recovery Ventilator

Specyfikacja techniczna
  • Nr referencyjnyWhisperComfort-60-Energy-Recovery-Ventilator
  • Rodzina produktuHome and Building Solutions
  • Grupa produktuVentilation & Indoor Air Quality / Energy Recovery Ventilators
  • TypObiekt (jeden obiekt)
  • Data publikacji2024-01-03
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHVAC - Odzysk ciepła
  • Klasyfikacja IFCOdzyskiwanie ciepła powietrze/powietrze
  • Kod ETIMEC011286
  • Nazwa ETIMHeat recovery unit
  • UNSPSC nameFans
  • UNSPSC code40101604
  • Uniclass 2015 CodePr_60_60_36
  • Uniclass 2015 DescriptionHeat recovery distribution equipment
  • CSI MasterFormat 2014 Code23 72 00
  • CSI MasterFormat 2014 TitleAir-to-Air Energy Recovery Equipment
  • OmniClass Number23-33 55 00
  • OmniClass TitleEnergy HVAC Recovery Equipment