Opublikuj swoje produkty
WhisperGreen® Select - Fan with Light Models, SmartFlow™, 50-80-110 CFM

WhisperGreen® Select - Fan with Light Models, SmartFlow™, 50-80-110 CFM

The WhisperSense® DC Precision Spot Ventilation fan has a built-in Dual Sensor Technology (Motion & Moisture) for automatic moisture and odor control-- ideal for bathroom ventilation. It features Pick-A-Flow® speed selector switch to select required airflow (50-80-110 CFM) and a ECM Motor with SmartFlow™ technology for optimum performance. It can be used to comply with the latest codes and standards.

Opis
  • Key Features

    • Precision spot ventilation fans ideal for use in the bathroom, laundry room, mud room, basement or garage
    • Revolutionary ECM motor with SmartFlow™ technology for optimum CFM output
    • Pick-A-Flow® Speed Selector (50-80-110 CFM) combined with SmartFlow™ Technology simplifies the selection process and ensures optimum performance to meet code and reduce callbacks
    • Dual Sensor Technology (Motion & Moisture) provides built-in redundancy for the ultimate in automatic moisture and odor control
    • Flex-Z Fast® bracket provides flexible, fast & trouble-free installation, even from below the ceiling
Specyfikacja techniczna
  • Nr referencyjnywhispergreen-select--fan-with-light-models-smartflow-5080110-cfm
  • Rodzina produktuVentilation
  • Grupa produktuFans
  • TypObiekt (jeden obiekt)
  • Data publikacji2025-11-21
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHVAC - Wentylacja mechaniczna
  • Kod ETIMEC000532
  • Nazwa ETIMFan
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code11 30 34
  • CSI MasterFormat 2014 TitleResidential Ceiling Fans
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans

Dostępny w krajach:

Ameryka północna