Opublikuj swoje produkty
WhisperGreen® Select - Fan with SmartFlow™, 50-80-110 CFM
WhisperGreen® Select - Fan with SmartFlow™, 50-80-110 CFM

    WhisperGreen® Select - Fan with SmartFlow™, 50-80-110 CFM

    The WhisperSense® DC Precision Spot Ventilation fan with LED Light has a built-in Dual Sensor Technology (Motion and Moisture) for automatic moisture and odor control -- ideal for bathroom ventilation. It features the Pick-A-Flow® speed selector switch to select required airflow (50-80-110 CFM) and a ECM Motor with SmartFlow™ technology for optimum performance. It can be used to comply with the latest codes and standards.

    Opis
    • Key Features

      • Precision spot ventilation fans ideal for use in the bathroom, laundry room, mud room, basement or garage
      • Revolutionary ECM motor with SmartFlow™ technology for optimum CFM output
      • Pick-A-Flow® Speed Selector (50-80-110 CFM) combined with SmartFlow™ Technology simplifies the selection process and ensures optimum performance to meet code and reduce callbacks
      • Dual Sensor Technology (Motion & Moisture) provides built-in redundancy for the ultimate in automatic moisture and odor control
      • Flex-Z Fast® bracket provides flexible, fast & trouble-free installation, even from below the ceiling
    Specyfikacja techniczna
    • Nr referencyjnywhispergreen-select--fan-with-smartflow-5080110-cfm
    • Rodzina produktuVentilation
    • Grupa produktuFans
    • TypObiekt (jeden obiekt)
    • Data publikacji2025-11-21
    • Numer edycji1
    Dodatkowe informacje
    • Zaprojektowano wStany Zjednoczone
    • Wyprodukowano wStany Zjednoczone
    Klasyfikacja
    • Kategoria BIMobjectHVAC - Wentylacja mechaniczna
    • Kod ETIMEC000532
    • Nazwa ETIMFan
    • Uniclass 2015 CodePr_65_67_29
    • Uniclass 2015 DescriptionFans
    • CSI MasterFormat 2014 Code11 30 34
    • CSI MasterFormat 2014 TitleResidential Ceiling Fans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans

    Dostępny w krajach:

    Ameryka północna