Opublikuj swoje produkty
ENFC smokelux roof - Short square skylight

ENFC smokelux roof - Short square skylight

Divided into two types:

Roof (horizontal enfc, on sloping roofs, curved roofs or Sheds)

Wall (enfc applied to vertical building walls)

The difference in type lies in the SUA value (Aa). In fact, roof ENFCs, being very exposed, require a SUA value tested with the wind blowing against

the flue outlet to ensure efficiency even in cases of evacuation in extreme situations. For this reason, roof vents applied to sheds require protections

that act as wind screens, as they are very exposed because they are arranged vertically, while horizontal vents, even with blowing wind, create a

chimney effect exhaust and easily expel fumes.

Wall vents, as they are highly influenced by the wind, undergo enforcement by regulations and must ensure an opening both upwind and downwind.

For this reason, mirrored application is required with the wind sensor so as to always open the correct number of devices with favourable wind.


Opis
  • The entire range of Poliform Lucernari smoke and heat vents is tested and guaranteed for the creation of systems under UNI9494-1/2012.

Specyfikacja techniczna
  • Nr referencyjnyENFC-Smokelux-tetto-short-quadrata
  • Rodzina produktuENFC
  • Grupa produktuRoof
  • TypObiekt (jeden obiekt)
  • Data publikacji2019-06-07
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyPoliwęglan
  • Zaprojektowano wWłochy
  • Wyprodukowano wWłochy
Klasyfikacja
  • Kategoria BIMobjectOkna - Świetliki
  • Klasyfikacja IFCOkno
  • UNSPSC nameSkylights
  • UNSPSC code301718
  • Uniclass 2015 CodeSs_30_30_72_73
  • Uniclass 2015 DescriptionRoof window systems
  • CSI MasterFormat 2014 Code08 60 00
  • CSI MasterFormat 2014 TitleRoof Windows and Skylights
  • OmniClass Number23-17 17 00
  • OmniClass TitleSkylights
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows