Opublikuj swoje produkty
PARK34 Parking Garage Light

PARK34 Parking Garage Light

KEY FEATURES

  • Available wattages: 30W, 45W, 60W
  • Available CCT: 4000K/5000K
  • Voltage ratings: 120V and 277V
  • Bi-level, Step-dimming, driver on board, 120V and 277V, 50/60Hz
  • Suitable for wet locations
Opis
    • COMPLIANCE
      • UL Listed
        • Suitable for wet locations
      • DLC Listed
        • This product is on the Design Lights Consortium (DLC) Qualified Products List and is eligible for rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
        • DLC Family Code: YYYFHH
      • IESNA LM-79 & LM-80 Testing
        • RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80
    • LED CHARACTERISTICS
      • LEDs
        • Long-life, high-efficacy, surface-mount LEDs
      • Color Uniformity
        • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
      • Color Consistency
        • 7-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
    • CONSTRUCTION
      • Cold Weather Starting
        • Minimum starting temperature is -40°C (-40°F)
      • Maximum Ambient Temperature
        • Suitable for use in up to 40°C (104°F)
      • IP Rating
        • Ingress protection rating of IP65 for dust and water
      • Housing
        • Polycarbonate
      • Reflector
        • Aluminum
      • Lens
        • Polycarbonate lens
      • Mounting
        • Surface and pendant mounting
      • Gasket
        • Nitrile rubber
      • Green Technology
        • Mercury and UV free. RoHs-compliant components
      • Finish
        • Formulated for high durability and long-lasting color
    • SENSOR SPECIFICATIONS
      • Maximum Mounting Height: 13 ft.
      • Voltage: 5V
      • Dimming: Default factory setting: 30% dimming output
      • Operating Temperature: 20°C- 60°C (-4°F - 140°F)
      • Storage Temperature: -20°C- 70°C (-40°F - 158°F))
      • Operating Humidity: 5% - 93% without condensation
      • IP Rating: IP20
      • Warm Up Time: 45s +/-5s
      • Standby (W): <0.3W
      • Module Interaction: Wire AWG 22 (Grey Dim -, Purple Dim +, Yellow 12V (DC)
      • Bi-Level: 30% after 20min delay then 3s to 30%
    • ELECTRICAL
      • Drivers
        • Bi-level, Step-dimming, driver on board, 120V, 50/60Hz
          • 30W: 120V: 0.27A
          • 45W: 120V: 0.38A
          • 60W: 120V: 0.54A
        • Bi-level, Step-dimming, driver on board, 277V, 50/60Hz
          • 30W: 277V: 0.15A
          • 45W: 277V: 0.17A
          • 60W: 277V: 0.22A
      • Dimming Driver
        • Integrated/embedded revise Phase-Cut stepped luminaire-level dimming control. Ten discrete dimming steps plus off and full on are accomplished by modification of the voltage, current, and waveform to produce varying light output. Controller is remote located from fixture or junction box or can be located by the electrical panel.
      • Surge Protection
        • 3kA
    • PERFORMANCE
      • Lifespan
        • 100,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
Specyfikacja techniczna
  • Nr referencyjnypark34-parking-garage-light
  • Rodzina produktuExterior Lighting
  • Grupa produktuParking Garage Lights
  • TypObiekt (jeden obiekt)
  • Data publikacji2024-11-13
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectOświetlenie - Oświetlenie - pozostałe
  • Klasyfikacja IFCUmocowanie światła
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 55 00
  • CSI MasterFormat 2014 TitleSpecial Purpose Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Dostępny w krajach:

Ameryka północna
Stany Zjednoczone
Common.Footer.ValueProp.Image.AltText

Aplikacja Design App dla Revit

Wczytaj rodziny bezpośrednio do modelu Revit jednym kliknięciem

Zyskaj łatwiejszy dostęp do nowych obiektów, przechowuj rodziny Revit i współpracuj ze swoim zespołem.

  • Zaznacz pole wyboruPracuj bezpośrednio z obiektami BIM obok Revit
  • Zaznacz pole wyboru 2 GB miejsca w chmurze — przechowuj zawartość Revit
  • Zaznacz pole wyboru Uzyskaj wbudowany węgiel LCA (A1-A3) bezpośrednio z Revit