Opublikuj swoje produkty
1640 SUPER-SFER, Full bore ball valve  EN 10226-1 F/F, for thermic insulated plants

1640 SUPER-SFER, Full bore ball valve EN 10226-1 F/F, for thermic insulated plants

Our SUPER-SFER ball valve series has recently been improved to grant our customers the best performance also in case of high temperatures and pressures. All RB valves are equipped with an anti-ejection system called “Anti Blow Out System”: the stem is now mounted inside the body of the valve and is not blocked on the outside by the thread. The special inner design of the valve and the removal of any sharp edge enable us to obtain a low drop loss coefficient. Absence of nickel-plating for all surfaces in contact with water according to European directives. This feature makes this valve suitable to the use with potable water, according to WRAS, ACS and DM 174. RB production is 100% made in Italy STEM WITH 4 O-RINGS: - PTFE o-ring : is our sealing ring. It guarantees the tightness of the valve and helps to reduce the leak in case of dripping - FKM o-ring has an high chemical resistance - NBR o-ring : suitable for drinking water, gas and heating systems - PTFE o-ring prevents the contact between the body and the stem metal and guarantees simple operations TEMPERATURE RANGE - FKM withstands till +280°C - PTFE withstands till +200°C - NBR withstands till +130°C WORKING PRESSURE TILL 50 BAR, the reinforced gauges of the body surfaces help to increase the resistance of the valve to the internal pressure, to mounting and installation strength HIGH FLOW RATE, The special design and the accurate internal manufacturing remove every sharp edge and considerably reduce drop losses. REINFORCED STEM, Our stem is very sturdy and, thanks to its structure, it could resist also to extreme strains The SUPER-SFER series, characterized by UNI 10226 threads, is available in these versions: • 1600 (1/4”-4”), F/F threaded, with aluminum handle • 1601 (1/4”-4”), M/F threaded, with aluminum handle • 1610 (1/4”-4”), F/F threaded, with steel handle • 1618 (15mm- 54mm), copper pipe end connection, steel handle • 1620 (1/4”-1”), F/F threaded, with aluminum T-handle • 1621 (1/4”-1”), M/F threaded, with aluminum T-handle • 1628 (15mm- 54mm), copper pipe end connection, T-handle • 1630 (1/2”-2”), F/F threaded, with extended polyamide ISO-T-Handle, anticondensation and dripless • 1640 (1/2”-2”), F/F threaded, for thermic insulated plants
Specyfikacja techniczna
  • Nr referencyjny1640
  • Rodzina produktuBall valves
  • Grupa produktuSUPER-SFER
  • Data publikacji2020-12-28
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyMosiądz
  • Materiał dodatkowyAluminium
  • Zaprojektowano wWłochy
  • Wyprodukowano wWłochy
Klasyfikacja
  • Kategoria BIMobjectHydraulika - Zawory
  • Klasyfikacja IFCZawór
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Dostępny w krajach:

Europa Azja Afryka Ameryka Południowa Oceania Ameryka północna
Albania
Afganistan
Algieria
Argentyna
Australia
Grenlandia
Andora
Arabia Saudyjska
Angola
Boliwia
Dalekie Wyspy Mniejsze Stanów Zjednoczonych
Kanada
Austria
Armenia
Benin
Brazylia
Fidżi
Meksyk
Belgia
Azerbejdżan
Botswana
Chile
Guam
Stany Zjednoczone
Białoruś
Bahrajn
Burkina Faso
Ekwador
Kiribati
Bośnia i Hercegowina
Bangladesz
Burundi
Falklandy (Malwiny)
Mariany Północne
Bułgaria
Bhutan
Czad
Gujana
Mikronezja
Chorwacja
Brunei Darussalam
Demokratyczna Republika Konga
Gujana Francuska
Nauru
Cypr
Brytyjskie Terytorium Oceanu Indyjskiego
Dżibuti
Kolumbia
Niue
Czarnogóra
Chiny
Egipt
Paragwaj
Norfolk
Czechy
Filipiny
Erytrea
Peru
Nowa Kaledonia
Dania
Gruzja
Etiopia
Surinam
Nowa Zelandia
Estonia
Hongkong
Gabon
Urugwaj
Palau
Finlandia
Indie
Gambia
Wenezuela
Papua-Nowa Gwinea
Francja
Indonezja
Ghana
Pitcairn
Gibraltar
Irak
Gwinea
Polinezja Francuska
Grecja
Iran
Gwinea Bissau
Samoa
Guernsey
Izrael
Gwinea Równikowa
Samoa Amerykańskie
Hiszpania
Japonia
Kamerun
Timor Wschodni
Holandia
Jemen
Kenia
Tokelau
Irlandia
Jordania
Komory
Tonga
Islandia
Kambodża
Kongo
Tuvalu
Jersey
Katar
Lesotho
Vanuatu
Liechtenstein
Kazachstan
Liberia
Wallis i Futuna
Litwa
Kirgistan
Libia
Wyspy Cooka
Łotwa
Korea Północna
Madagaskar
Wyspy Marshalla
Luksemburg
Korea Południowa
Majotta
Wyspy Salomona
Macedonia Pólnocna
Kuwejt
Malawi
Malta
Laos
Mali
Man
Liban
Maroko
Mołdawia
Makau
Mauretania
Monako
Malediwy
Mauritius
Niemcy
Malezja
Mozambik
Norwegia
Mongolia
Namibia
Polska
Myanmar (Birma)
Niger
Portugalia
Nepal
Nigeria
Rosja
Oman
Republika Południowej Afryki
Rumunia
Pakistan
Republika Środkowoafrykańska
San Marino
Palestyna
Reunion
Serbia
Singapur
Rwanda
Słowacja
Sri Lanka
Sahara Zachodnia
Słowenia
Syria
Senegal
Svalbard
Tadżykistan
Seszele
Szwajcaria
Tajlandia
Sierra Leone
Szwecja
Tajwan
Somalia
Ukraina
Turcja
Suazi
Watykan
Turkmenistan
Sudan
Węgry
Uzbekistan
Sudan Południowy
Wielka Brytania
Wietnam
Święta Helena
Włochy
Wyspa Bożego Narodzenia
Tanzania
Wyspy Alandzkie
Wyspy Kokosowe
Togo
Wyspy Owcze
Zjednoczone Emiraty Arabskie
Tunezja
Uganda
Wybrzeże Kości Słoniowej
Wyspy Świętego Tomasza i Książęca
Wyspy Zielonego Przylądka
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacja Design App dla Revit

Wczytaj rodziny bezpośrednio do modelu Revit jednym kliknięciem

Zyskaj łatwiejszy dostęp do nowych obiektów, przechowuj rodziny Revit i współpracuj ze swoim zespołem.

  • Zaznacz pole wyboruPracuj bezpośrednio z obiektami BIM obok Revit
  • Zaznacz pole wyboru 2 GB miejsca w chmurze — przechowuj zawartość Revit
  • Zaznacz pole wyboru Uzyskaj wbudowany węgiel LCA (A1-A3) bezpośrednio z Revit