Opublikuj swoje produkty
GPX® BUILDERS SERIES FIRE PROTECTIVE Door and Openings
GPX® BUILDERS SERIES FIRE PROTECTIVE Door and Openings
    Safti First

    GPX® BUILDERS SERIES FIRE PROTECTIVE Door and Openings

    20-45 Minute Fire Protective Doors and
    20-45 Minute Fire Protective Windows/Openings

    PRODUCT ADVANTAGES

    • GPX® Builders Series Fire Protective is a 20-45 minute fire protective hollow metal framing system.
    • Standard door profile includes 5 in. rail and 2 in. frame.
    • Narrow door profile includes 3-3/4 in. rail and 1-1/8 in. frame.
    • 10 in. ADA compliant bottom rail (can be modified with AHJ approval).
    • Can be used for interior and exterior applications.
    • Available with high performance fluoropolymer finishes by PPG, or other custom finishes including stainless steel clad or aluminum clad.
    • Doors are eligible to meet UL 1784 for smoke and draft control assemblies when used with a Category H gasket. Click here to learn more.
    • Standard 5 year limited warranty.
    • USA manufactured for fast lead times and competitive pricing.
    Opis
    • PRODUCT SPECIFICATIONS

      Fire Rating

      20-45 minute fire protective doors
      20-45 minute fire protective windows/openings

      Finish

      High performance paint by PPG, or other custom finishes including stainless steel clad or aluminum clad

      Application

      Doors, Windows/Openings

      Door Profile

      5 in. rail and 2 in. standard frame
      3-3/4 in. rail and 1-1/8 in. narrow frame

      Door Depth

      4-5 in.

      Door Thickness

      1-3/4 in.

      Bottom Rail10 in. (254 mm) ADA compliant*
      Bottom rail can be modified with AHJ approval

    Specyfikacja techniczna
    • Nr referencyjnyGPX_BUILDERS_SERIES_FIRE_PROTECTIVE_Door_and_Walls
    • Rodzina produktuGPX® BUILDERS SERIES FIRE PROTECTIVE
    • Grupa produktuDoors and Walls
    • TypObiekt (jeden obiekt)
    • Data publikacji2024-01-31
    • Numer edycji1
    Dodatkowe informacje
    • Materiał głównyAluminium
    • Materiał dodatkowySzkło
    • Zaprojektowano wStany Zjednoczone
    • Wyprodukowano wStany Zjednoczone
    Klasyfikacja
    • Kategoria BIMobjectDrzwi - Drzwi i żaluzje pożarowe
    • CSI MasterFormat 2014 Code08 41 13.13
    • CSI MasterFormat 2014 TitleFire-Rated Aluminum-Framed Entrances and Storefronts

    Dostępny w krajach:

    Ameryka północna
    Stany Zjednoczone