Opublikuj swoje produkty
Window AWS 75 PD.SI, Ventilation vent
Schüco
Zarchiwizowane

Window AWS 75 PD.SI, Ventilation vent

Aluminium Window system with a basic depth of 75 mm in PD VV (Panorama Design Ventilation Vent)

    With the Schüco AWS 75 PD.SI (Thermally Super Insulated) window, Schüco now offers an opening unit that supports the creating of modern building envelopes by minimal internal and external face widths and excellent thermal insulation.

    • Design profile geometry: inner flush finish due to all-round shadow gap and narrow profile radii
    • Handle connection without rosettes thanks to Schüco design handle 
    • Innovative glass bonding technology (adapter profile with viscoelastic tape and bonding of the glazing rebate base)
    • Best thermal insulation with uf values of 1.7 W/(m²K)
    • Can be integrated into the Schüco FWS 35 PD façade as well as combining it with the narrow, opaque Schüco AWS 75 PD VV.SI ventilation vent
    Opis
    • Schüco AWS 75 PD.SI, highly thermally insulated aluminium window system with concealed integrated opening vents

      Design features:

      Integrated system, the vent frames are positioned behind the rebate of the outer frames. Face-fitted vent frame on the room side rebated by 10 mm from the frame edge. The vent forms a flush shadow gap together with the internal strip of the outer frame.  Flush on the outside. Thermally insulated insulating bars with hollow chambers form the rebate for the microcellular rubber centre gasket. The vents are designed as a permanently bonded glazing system. 

      Glazing / opening units:

      Glass/infill thicknesses of 22 - 50 mm with a maximum vent weight of 160 kg can be integrated in the construction. For the opening units, a special pre-fabricated adapter profile with a gasket cord, acrylic tape and a gasket is installed on the profile of the load-bearing structure. This assumes the bonding function between the glass and the window vent profile. Furthermore, as it has an identical appearance to the glazing rebate gasket, the adapter profile creates a homogeneous look. A gasket made from weather-resistant, black EPDM is positioned on the outside. The external bonded joint of the vent is fully concealed by a cover.

      Glazing tolerances for the opening unit:

      Recommendation for all insulating glass panes of the opening units: arrissed edges. The minimum glass thickness of the outer pane is 6 mm or 8 mm, depending on the selected wind load zone. Panes must be dimensioned in accordance with DIN EN 18008 or other applicable national standards. The specifications of the system provider must be considered in order to ensure material compatibility. 
      Furthermore, the design and application recommendations of the relevant sealant and/or insulating glass manufacturer must be taken into account. In cases of doubt, the compatibility must be checked.

      Profile basic depths:

      • Outer frame, mullion, transom 75 or 85 mm
      • Vent frame 85 mm

      Profile face widths:

      • Outer frame, bottom 51 / 55 / 60 mm
      • Outer frame, side and top 51 / 55 / 60 mm
      • Expansion profile, side 55 mm
      • Insert outer frame 45 mm
      • Mullion 70 / 85 / 102 / 116 mm
      • Transom 70 / 85 / 102 / 116 mm
      • Vent frame (window) Concealed
    Specyfikacja techniczna
    • Nr referencyjnyschueco_window_aws_75_pd_si_ventilation_vent
    • Rodzina produktuWindows (AWS)
    • Grupa produktuWindows
    • TypObiekt (jeden obiekt)
    • Data publikacji2019-05-27
    • Numer edycji2
    • Głębokość (mm)75
    Dodatkowe informacje
    • Materiał głównyAluminium
    • Materiał dodatkowySzkło
    • Zaprojektowano wNiemcy
    • Wyprodukowano wNiemcy
    Klasyfikacja
    • Kategoria BIMobjectOkna - Single Hung Windows
    • Klasyfikacja IFCOkno
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems