Opublikuj swoje produkty
Product image
Ikona kolekcji

SECO Chain Actuators od SE Controls

The SECO Ni 24 40 Single and Twin Chain Actuators from SE Controls are high-performance, Made in Britain actuators designed for both smoke ventilation and environmental ventilation applications. Featuring a compact, robust design with configurable stroke lengths, quiet operation, and integrated frequency-of-operation data logging, they are tested to EN 12101-2 standards when used as part of certified smoke ventilation systems. The Single version is ideal for standard window automation, while the Twin version provides balanced operation and higher performance for larger or wider vents and windows.

The SECO N 24 25 Single and Twin Chain Actuators are specifically designed for environmental ventilation applications, delivering reliable and precise automated window control. Available in Single and Twin configurations, they offer configurable stroke lengths, quiet operation, extensive mounting options, and operation data logging. The Twin variant enhances window performance and aesthetics on larger openings, making it particularly suitable for demanding natural ventilation projects.

Kolekcja zawiera

4 produktów