Opublikuj swoje produkty
Slip resistant coloured crack bridging car park decking system with improved blush resistance Sikafloor® MultiFlex PB-73
Slip resistant coloured crack bridging car park decking system with improved blush resistance Sikafloor® MultiFlex PB-73
Slip resistant coloured crack bridging car park decking system with improved blush resistance Sikafloor® MultiFlex PB-73
    Sika

    Slip resistant coloured crack bridging car park decking system with improved blush resistance Sikafloor® MultiFlex PB-73

    Sikafloor® MultiFlex PB-73 is a coloured, crackbridging, car park decking system. It provides a hard wearing finish with improved blush resistance.

    Uses

    Sikafloor® MultiFlex PB-73 may only be used by experienced professionals.

    The System can be used in commercial and public buildings and areas such as:

    • Car park decks

    Please note:

    • The system may only be used for interior applications.

    Characteristics / Advantages

    • Resistant to many chemicals
    • Good resistance to abrasion
    • Good mechanical resistance
    • Good yellowing resistance
    • Good slip resistance
    • Seamless
    • Impermeable to liquids
    Specyfikacja techniczna
    • Nr referencyjnymultiflex-pb-73
    • Rodzina produktuFlooring
    • Grupa produktuPolyurethane
    • TypObiekt (jeden obiekt)
    • Data publikacji2023-04-04
    • Numer edycji1
    Dodatkowe informacje
    • Materiał głównyPoliuretan
    Klasyfikacja
    • Kategoria BIMobjectPodłogi - Pokrycia i wykończenia
    • Klasyfikacja IFCElement budynku
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_31_68_70
    • Uniclass 2015 DescriptionResin floor coatings
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitleResinous Flooring
    • OmniClass Number23-15 17 29
    • OmniClass TitleFloor Finishing Coatings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Dostępny w krajach:

    Europa Azja Afryka Ameryka Południowa Oceania Ameryka północna