Opublikuj swoje produkty
ProFinish Brickmould® 600 Series Double Hung Window: Vertical

ProFinish Brickmould® 600 Series Double Hung Window: Vertical

Brickmould 600 Double Hung
Simonton ProFinish

The Simonton ProFinish® Brickmould 600 series features a brickmould/J-channel design with an attractive multi-tiered profile that meets architectural specifications and aids installation. The Brickmould 600 series also offers a Double Hung window, optional laminated woodgrain interiors, simulated divided lites and an exterior flat casing trim that simulates the look of traditional wood windows.

Simonton product designs and standard features provided excellent performance, but a host of optional upgrades can be selected to customize your window for increased efficiency, style and functionality.

In addition to standard stock sizes, all Simonton products can be custom made to size, having only minimum & maximum size limits on height & width. Please download the PDF file for the product for information on standard stock sizes as well as appropriate minimum & maximum sizes.

Rigorous testing standards and methods assure the performance of Simonton windows and doors. To pass these tests, the product must endure conditions that are more intense than a window or door is likely to ever experience in your home.

All Simonton manufactured windows and doors are tested to meet AAMA/NWDA 101/I.S.2-97 for structural issues and NFRC 100 and NFRC 200 for thermal concerns. (AAMA=American Architectural Manufacturers Association; NWDA=National Window Door Association; NFRC=National Fenestration Rating Council)

At Simonton Windows, we offer comprehensive warranties on our products that protect the homeowner against manufacturing defects. While each warranty differs for each of our product lines, they all include one thing – peace of mind that you have a quality product and a quality company backing it up.

Window Hardware Information

This is an area where very small details can make a very big difference. Every piece of hardware used for Simonton windows is designed for serious long-lasting performance. But that doesn’t mean you can’t have a little fun and express yourself. Whether you choose the gleaming richness of brass hardware, the understated simplicity of color-matched hardware, or any of our other finishes, you’re assured of legendary Simonton quality day in and day out.


Casement windows feature smoothly operating crank handles, allowing the sash to be open to a full 90 degrees.* Crank handles are color-coordinated for an attractive, uniform appearance. Optional folding crank handle is also available.

Patio and Garden Door Hardware

Both Patio and Garden Doors feature a multi-point locking system that tightly secures the door for increased weatherability and safety. External keyed or non-keyed versions are available. Garden Doors feature an attractive solid brass handle and additional faux handles are available for stationary French-hinged doors.

Replacement Patio Door Hardware

The door that has always helped bring the outside in can also bring the house down. Replacement Patio Doors are available with optional hardware packages that complement your home's designer drawer pulls, custom fixtures and appliances. See your Sales Representative for a complete list of finishes and available product lines.


Durable and easy-to-grasp, Patio Door handles come color-matched* to your door or can be ordered in unique designer finishes.

Contact us at archdetails@simonton.com
Specyfikacja techniczna
  • Nr referencyjny772-002
  • Rodzina produktuDouble-Hung Windows
  • Grupa produktuProFinish Brickmould® Series
  • TypObiekt (jeden obiekt)
  • Data publikacji2011-09-15
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectOkna - Double Hung Windows

Dostępny w krajach:

Ameryka północna
Stany Zjednoczone
Common.Footer.ValueProp.Image.AltText

Aplikacja Design App dla Revit

Wczytaj rodziny bezpośrednio do modelu Revit jednym kliknięciem

Zyskaj łatwiejszy dostęp do nowych obiektów, przechowuj rodziny Revit i współpracuj ze swoim zespołem.

  • Zaznacz pole wyboruPracuj bezpośrednio z obiektami BIM obok Revit
  • Zaznacz pole wyboru 2 GB miejsca w chmurze — przechowuj zawartość Revit
  • Zaznacz pole wyboru Uzyskaj wbudowany węgiel LCA (A1-A3) bezpośrednio z Revit