Opublikuj swoje produkty
ZRD-B12A High-Brightness Micro LED Video Wall Modular Display Cabinet

ZRD-B12A High-Brightness Micro LED Video Wall Modular Display Cabinet

Unforgettable images to match the largest creative ambitions

The ZRD-B12A modular display cabinet combines advanced Micro LED technology with powerful processor "X1™ for Crystal LED" to create bigger, bolder, more attention-grabbing visual experiences.

Offering a spectacular brightness of 1,800 cd/m2, the ZRD-B12A is ideal for presenting high-impact HDR content in sunlit corporate lobbies, virtual sets, and production backdrops. Cutting-edge picture-processing technologies ensure spectacular large-scale images with industry-leading clarity, contrast, and color.

The ZRD-B12A features a resolution of 480 x 270 dots, with a pixel pitch of 1.26 mm.

The borderless design of each energy-efficient Micro LED panel allows multiple ZRD-B12A cabinets to be tiled seamlessly, creating super-size high-resolution displays with virtually any dimensions or aspect ratio—and no bezels or visible gaps. The slim, light Micro LED panels are easy to install and maintain without requiring special skills or complex equipment.

Opis
  • Unmissable images as big as your imagination

    Tile multiple ZRD-B12A Micro LED modules to create totally seamless extra-large displays—and impress your audience with uniquely rich, immersive images that bring viewers even closer to reality.

    Exquisite image clarity, near or far

    Reality Creation upscales lower-resolution content to look sharper and more detailed, even when viewed in closeup. The powerful processor "X1 for Crystal LED" optimizes signals and reduces image noise. Ideal for 24p input video, Motionflow ensures smooth, blur-free images with near-instant response.

    Wide viewing angle

    The display panel's extra-wide viewing angle allows everyone in the room to enjoy an uncompromised visual experience, wherever they're standing.

    Flexible installation to suit any space

    The slim, light, borderless Micro LED panels are easy to install without needing special skills or complex equipment. Panels can be wall- or floor-mounted to suit any interior, even in curved spaces. Installation doesn't require access behind the cabinets, freeing up more room space.

    Very high brightness with anti-reflection coating

    The high-contrast, low-reflection panel offers a spectacular 1,800 cd/m2 brightness: ideal for high-impact presentations in sunlit corporate lobbies, virtual sets, and production backdrops.

    Under Extraordinary contrast, HDR ready

    Each tiny Micro LED element occupies a small fraction of the mounting area that's black. The result: an extraordinary contrast ratio of more than 1,000,000:1 that's far greater than conventional LED array systems. 22-bit Super Bit Mapping ensures a smoothly graduated tonal range from deep blacks to bright, sparkling highlights—ideal for presenting HDR (High Dynamic Range) content.

    Smooth, richly realistic color

    The display achieves a wide color gamut and highly realistic tonal reproduction

    Reliable operation; low ownership costs

    Energy-efficient Micro LED panel technology allows a quiet, fanless design with no costly air conditioning needed. Maintenance is simplified with easy front accessibility to reduce ownership costs further

Specyfikacja techniczna
  • Nr referencyjnyZRD-B12A-video-wall
  • Rodzina produktuProfessional Displays
  • Grupa produktuLED Walls
  • TypObiekt (jeden obiekt)
  • Data publikacji2022-03-28
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectElementy elektroniczne - Elektronika wizualna - telewizory
  • OmniClass Number23-37 19 17
  • OmniClass TitleVideo Walls

Dostępny w krajach:

Ameryka północna
Anguilla
Antigua i Barbuda
Aruba
Bahamy
Barbados
Belize
Bermudy
Brytyjskie Wyspy Dziewicze
Curaçao
Dominika
Dominikana
Grenada
Grenlandia
Gwadelupa
Gwatemala
Haiti
Holandia Karaibska
Honduras
Jamajka
Kajmany
Kanada
Kostaryka
Kuba
Martynika
Meksyk
Montserrat
Nikaragua
Panama
Portoryko
Saint Kitts i Nevis
Saint Lucia
Saint Martin
Saint Vincent i Grenadyny
Salwador
Sint Maarten
Stany Zjednoczone
Trynidad i Tobago
Turks i Caicos
Wspólnota Saint-Barthélemy
Wspólnota Terytorialna Saint Pierre i Miquelon
Wyspy Dziewicze