Opublikuj swoje produkty
Aluminium Gold
Aluminium Gold
Aluminium Gold
Aluminium Gold
Aluminium Gold
    Steni

    Aluminium Gold

    Steni Vision is a façade panel made of glass fibre-reinforced stone composite, featuring a durable surface that allows for truly unique expressions. The panels are delivered with high-resolution prints of illustrations, patterns, photos, or graphic designs, all sealed with an electron-beam-cured acrylic film for optimal protection and long-lasting performance. Steni Vision has the same documented quality as other Steni products, offering excellent impact resistance as well as water and weather resistance. The façade panel is suitable for both new construction and renovation projects, providing extensive creative possibilities. With Steni Vision, you can create distinctive façades through customised motifs, flexible formats, and a wide range of design options.
    Specyfikacja techniczna
    • Nr referencyjnyaluminium-gold
    • Rodzina produktuFacade systems
    • Grupa produktuVision
    • TypMateriały budowlane
    • Data publikacji2019-01-09
    • Numer edycji1
    • Wysokość (mm)1195
    • Szerokość (mm)3195
    • Głębokość (mm)6
    Dodatkowe informacje
    • Materiał głównyComposite
    • Zaprojektowano wNorwegia
    • Wyprodukowano wNorwegia
    Klasyfikacja
    • Kategoria BIMobjectŚciany - Elewacja
    • Klasyfikacja IFCPokrycie
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code10 26 23.16
    • CSI MasterFormat 2014 TitleFiberglass Reinforced Protective Wall Covering
    • OmniClass Number23-15 15 15
    • OmniClass TitleWall Cladding Panels
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Dostępny w krajach:

    Europa Ameryka północna