Opublikuj swoje produkty
Touch Free Lavatory Faucet, CLASSIC AB1953, SKU: 291010

Touch Free Lavatory Faucet, CLASSIC AB1953, SKU: 291010

Touch free electronic lavatory faucet operated by IR sensor.

Series includes options for cold or premixed water as well as hot and cold water.

Advantages:
  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • Robust, one-piece construction, ideal for heavy-duty areas
  • Versions with internal battery for theft prevention
  • Sensor settings adjustable by remote control
  • Easy installation
Opis
  • Water supply: Cold or premixed water (1 inlet)
    Power source: 9V inner battery
    LEAD FREE: 5452 standard approved
    Accessories: Stern remote control
Specyfikacja techniczna
  • Nr referencyjnyclassic
  • Rodzina produktuTouch Free Lavatory Faucets Touchless
  • Grupa produktuClassic
  • TypObiekt (jeden obiekt)
  • Data publikacji2022-05-26
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wIzrael
  • Wyprodukowano wIzrael
Klasyfikacja
  • Kategoria BIMobjectUrządzenia sanitarne - Krany/Baterie/Elementy mosiężne
  • Klasyfikacja IFCPrzyłącze sanitarne
  • Kod ETIMEG017610
  • Nazwa ETIMSanitary taps
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures