Opublikuj swoje produkty
Touch Free Glass Filler Faucet, COOL TFE, SKU: 280140

Touch Free Glass Filler Faucet, COOL TFE, SKU: 280140

Electronically operated self-closing glass filler faucet operated by touch.

Operated by a Piezo element integrated into the faucet body.

Advantages:

  • Drastically reduces water consumption
  • No moving parts, ideal for heavy-duty areas
  • Non-hold-open feature
  • Lead-free
  • Easy touch activation to allow use by young children, elderly and disabled people
  • Ideal for drinking fountains, coolers, and water stations at the gym
  • Stable and accurate water flow that can be changed on-site to fill in a specific glass or bottle size
  • Designed for bars, restaurants, and commercial foodservice kitchens
  • Easy installation
Opis
  • Water supply: Cold or premixed water (1 inlet)
    Operating pressure: 0.5 - 8.0 bar
    Power source: 9V Transformer
    LEAD FREE: 5452 standard approved
Specyfikacja techniczna
  • Nr referencyjnycool-tfe
  • Rodzina produktuTouch Free Glass Filler Faucet
  • Grupa produktuCool
  • TypDokumentacja (tylko informacje)
  • Data publikacji2022-05-26
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wIzrael
  • Wyprodukowano wIzrael
Klasyfikacja
  • Kategoria BIMobjectUrządzenia sanitarne - Krany/Baterie/Elementy mosiężne
  • Klasyfikacja IFCPrzyłącze sanitarne
  • Kod ETIMEG017610
  • Nazwa ETIMSanitary taps
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures