Opublikuj swoje produkty
Touch Free Lavatory Faucet, EXTREME 1000 PLUS E, SKU: 237050

Touch Free Lavatory Faucet, EXTREME 1000 PLUS E, SKU: 237050

Touch free electronic lavatory faucet operated by IR sensor.

The series includes options for cold or premixed water as well as hot and cold water, long spout, and tall versions for countertop sinks.

Advantages:
  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • Minimalist design with an emotional appeal, perfectly balanced due to its tempting rounded edges and smooth transitions
  • Sensor settings adjustable by remote control
  • Easy installation
  • Internal solenoid valve
  • Matching IR operated soap dispenser
Opis
  • Water supply: Hot & Cold (2 inlets)
    Power source: 9V Transformer
    LEAD FREE: 5452 standard approved
    Accessories: Stern remote control
Specyfikacja techniczna
  • Nr referencyjnyextreme-1000-plus-e
  • Rodzina produktuTouch Free Lavatory Faucets Touchless
  • Grupa produktuExtreme
  • TypObiekt (jeden obiekt)
  • Data publikacji2022-05-26
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wIzrael
  • Wyprodukowano wIzrael
Klasyfikacja
  • Kategoria BIMobjectUrządzenia sanitarne - Krany/Baterie/Elementy mosiężne
  • Klasyfikacja IFCPrzyłącze sanitarne
  • Kod ETIMEG017610
  • Nazwa ETIMSanitary taps
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures