Opublikuj swoje produkty
Touch Free Wall Mounted Faucet, EXTREME CS E, SKU: 237800
Touch Free Wall Mounted Faucet, EXTREME CS E, SKU: 237800

    Touch Free Wall Mounted Faucet, EXTREME CS E, SKU: 237800

    Touch free electronic wall-mounted faucet operated by IR concealed sensor integrated into the spout.

    For cold or premixed water.

    Advantages:
    • Drastically reduces water consumption
    • No physical contact. Helps to protect users against cross-contamination
    • Sensor settings adjustable by remote control
    • Easy installation
    • Matching IR operated soap dispenser
    • Stainless steel AISI 316 spout available upon request
    Opis
    • Installation: Wall mounted for installation in brick walls
      Water supply: Cold or premixed water (1 inlet)
      Water temperature: Max 70 ºC
      Operating pressure: 0.5 - 8.0 bar
      Power Source: Transformer

    Specyfikacja techniczna
    • Nr referencyjnyextreme-cs-e
    • Rodzina produktuTouch Free Wall Mounted Faucets Touchless
    • Grupa produktuExtreme CS
    • TypObiekt (jeden obiekt)
    • Data publikacji2022-05-26
    • Numer edycji1
    Dodatkowe informacje
    • Zaprojektowano wIzrael
    • Wyprodukowano wIzrael
    Klasyfikacja
    • Kategoria BIMobjectUrządzenia sanitarne - Krany/Baterie/Elementy mosiężne
    • Klasyfikacja IFCPrzyłącze sanitarne
    • Kod ETIMEG017610
    • Nazwa ETIMSanitary taps
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures