Opublikuj swoje produkty
Touch Free Lavatory Faucet, TRENDY 1000 LE, SKU: 239701

Touch Free Lavatory Faucet, TRENDY 1000 LE, SKU: 239701

Touch free electronic lavatory faucet operated by IR sensor.

Series includes options for cold or premixed water as well as hot and cold water, long spout, tall versions for counter top sinks and ring illumination models.

Advantages:
  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross contamination
  • Sensor settings adjustable by remote control
  • Easy installation
  • Internal solenoid valve
  • Matching IR operated soap dispenser
Opis
  • Water supply: Hot & Cold (2 inlets)
    Power source: 9V Transformer
    LEAD FREE: 5452 standard approved
    Accessories: Stern remote control
Specyfikacja techniczna
  • Nr referencyjnytrendy-1000-le
  • Rodzina produktuTouch Free Lavatory Faucets Touchless
  • Grupa produktuTrendy
  • TypObiekt (jeden obiekt)
  • Data publikacji2022-05-26
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wIzrael
  • Wyprodukowano wIzrael
Klasyfikacja
  • Kategoria BIMobjectUrządzenia sanitarne - Krany/Baterie/Elementy mosiężne
  • Klasyfikacja IFCPrzyłącze sanitarne
  • Kod ETIMEG017610
  • Nazwa ETIMSanitary taps
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures