Opublikuj swoje produkty
STRUGAL RIVETED SYSTEM (Composite Panel)
Strugal

STRUGAL RIVETED SYSTEM (Composite Panel)

The best solution for façade and interior cladding without design limitations. This Strugal Composite Panel is especially designed for façade execution in both new and rehabilitated buildings.
Opis
  • • The Strugal Composite Panel is a product for the execution of architectural façades made up of two aluminium sheets joined by a thermoplastic resin core. • This combination of materials gives the Composite Panel excellent mechanical properties, high impact strength, high acoustic and thermal insulation, together with elevated rigidity with reduced weight. • It is recommended for façade execution as well as interior space cladding in both new and rehabilitated buildings.
Specyfikacja techniczna
  • Nr referencyjnystrugal_riveted_panel
  • Rodzina produktuPanel Composite
  • Grupa produktuSTRUGAL PANEL COMPOSITE
  • TypObiekt (jeden obiekt)
  • Data publikacji2018-11-09
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyAluminium
  • Materiał dodatkowyPVDF - Polifluorek winylidenu
  • Zaprojektowano wHiszpania
  • Wyprodukowano wHiszpania
Klasyfikacja
  • Kategoria BIMobjectŚciany - Ściany
  • Klasyfikacja IFCPowierzchnia
  • UNSPSC namePanels or paneling
  • UNSPSC code30161505
  • Uniclass 2015 CodePr_25_71_14_06
  • Uniclass 2015 DescriptionAluminium composite panels
  • CSI MasterFormat 2014 Code07 42 43
  • CSI MasterFormat 2014 TitleComposite Wall Panels
  • OmniClass Number23-15 13 19 17
  • OmniClass TitleComposite Wall Panels
  • CSI UniFormat II CodeB20
  • CSI UniFormat II TitleEXTERIOR CLOSURE

Dostępny w krajach:

Europa Afryka