Używamy cookies w celu świadczenia usług. Wchodząc na naszą stronę zgadzasz się na używanie cookies.
;

Skoga Corner Half Round, 100x100, Knob

Odniesienie unikalne: Skoga_HR_100x100
Producent: Svedbergs
Rodzina produktu: Skoga
Grupa produktu: Shower Screen
Szerokość (mm): 1000
Wysokość (mm): 1980
Głębokość (mm): 1000
Data publikacji: 2019-10-09
Numer edycji: 1
Typ: Obiekt (jeden obiekt)
Pobierz (9)

New Skoga is easier to carry, install, adjust

according to the conditions of your bathroom. reversible
doors simplify and make handling easier.
There are many models to choose from
for example, bathtub, corner and wall. The series does
most possible in both small and large
the bathroom with its different widths and heights.
In addition to smart models, there are among other things
many different glasses and handles to choose from
the same color and design as other details
to create a whole in the bathroom. Skoga
corner shower half round consists of two openable
doors with transparent sealing strip at the bottom.
The doors can be folded inward when the shower does not
is used, which releases maximum floor space. No threshold
- Disability friendly. Tempered safety glass 6 mm.
Wall profile allows pipe wiring 30 mm from wall.
The shower walls can be supplemented with
building profiles 30 altogether 50 mm. Height 198 cm.
Doorway 99-128 cm. All dimensions are
reversible too high


Główny materiał: Glass
Materiał wtórny:
Zaprojektowane w: Sweden
Wyprodukowane w: Sweden

Kategoria BIMobject: Urządzenia sanitarne - Prysznice
Uniclass 2.0 Kod: PR-35-06-79
Uniclass 2.0 Opis: Shower Enclosures
Uniclass 2015 Kod: Pr_40_20_06_79
Uniclass 2015 Opis: Shower enclosures
NBS Reference Kod: 35-06-79
NBS Reference Opis: Shower Enclosures
Produkt jest dostępny w:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden
  • United Kingdom

BIMobject SEEK Properties

Sanitary - Showers

Nazwa Wartość
Depth 1000 mm
Height 1980 mm
Width 1000 mm

BIMobject®