Opublikuj swoje produkty
5570 _ Automatic deaerator of air-bubbles and micro-bubbles with insulation, thread famale/female
TIEMME

5570 _ Automatic deaerator of air-bubbles and micro-bubbles with insulation, thread famale/female

Automatic deaerator are employed in heating and cooling systems to continuously eliminate the air trapped in circuits, without the necessity of manual intervention.

The air trapped in the system could cause problems such as noise and damaging of the components, corrosion, and mechanical damaging, compromising the optimal functioning of the system and reducing the yield.

Deaerators also have the function of degasser for micro bubbles present in the fluid, through  PALL rings which, thanks to their particular geometry, cause the formation of bigger bubbles and therefore, a higher floating capacity. These bubbles, rising to the upper part of the device, are later expelled on the outside.

The deaerator must be installed in horizontal position.

Automatic deaerator , female thread UNI ISO 228.
Available with insulation.

Wide range available, for any installation and connection requirement from G3/4" (DN20) to G1"1/2 (DN40)


Related products:
Art. 2361 - 2361N - 2371 - 2371B - 2371N Standard bore ball valve for water with Male/Female thread with aluminium handle
Art. 2311 - 2311N - 2321 - 2321N Full bore ball valve with Male/Female thread with aluminium handle

Art. 1650 Press fitting /Male for multi-layer pipe
Art. 1654 Press elbow fitting Male for multi-layer pipe
Art. 1658 "T" press fitting Male for multi-layer pipe

Art. 0600 Pe-X pipe with aluminium coil
Art. 3670 Y-strainer

Opis
  • Art. 5570
    Automatic deaerator, female thread
    Production range from G3/4" (DN20) to G1"1/2 (DN40)Body: brass CW617N
    Rings: stainless steel
    Insulation: EPP

    Maximum working temperature: 120°C
    Minimum working temperature: -10°C
    Maximum working pressure: 10 bar
    Maximum unloading pressure: 6 bar
    Suitable liquids: Drinking water, water and glycol solutions (maximum glycole percentage 30%), non-corrosive fluids.
    Thread: Female ISO 228

Specyfikacja techniczna
  • Nr referencyjny5570_Automatic-Deaerator_Disaeratore-Automatico
  • Rodzina produktuPLUMBING and HEATING SYSTEMS COMPONENTS
  • Grupa produktuAIR VENT VALVES AND DEAERATORS
  • TypObiekt (jeden obiekt)
  • Data publikacji2021-02-18
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wWłochy
  • Wyprodukowano wWłochy
Klasyfikacja
  • Kategoria BIMobjectHydraulika - Hydraulika - pozostałe

Dostępny w krajach:

Europa Azja Ameryka północna Afryka Ameryka Południowa Oceania
Albania
Afganistan
Anguilla
Algieria
Argentyna
Australia
Andora
Arabia Saudyjska
Antigua i Barbuda
Angola
Boliwia
Dalekie Wyspy Mniejsze Stanów Zjednoczonych
Austria
Armenia
Aruba
Benin
Brazylia
Fidżi
Belgia
Azerbejdżan
Bahamy
Botswana
Chile
Guam
Białoruś
Bahrajn
Barbados
Burkina Faso
Ekwador
Kiribati
Bośnia i Hercegowina
Bangladesz
Belize
Burundi
Falklandy (Malwiny)
Mariany Północne
Bułgaria
Bhutan
Bermudy
Czad
Gujana
Mikronezja
Chorwacja
Brunei Darussalam
Brytyjskie Wyspy Dziewicze
Demokratyczna Republika Konga
Gujana Francuska
Nauru
Cypr
Brytyjskie Terytorium Oceanu Indyjskiego
Curaçao
Dżibuti
Kolumbia
Niue
Czarnogóra
Chiny
Dominika
Egipt
Paragwaj
Norfolk
Czechy
Filipiny
Dominikana
Erytrea
Peru
Nowa Kaledonia
Dania
Gruzja
Grenada
Etiopia
Surinam
Nowa Zelandia
Estonia
Hongkong
Grenlandia
Gabon
Urugwaj
Palau
Finlandia
Indie
Gwadelupa
Gambia
Wenezuela
Papua-Nowa Gwinea
Francja
Indonezja
Gwatemala
Ghana
Pitcairn
Gibraltar
Irak
Haiti
Gwinea
Polinezja Francuska
Grecja
Iran
Holandia Karaibska
Gwinea Bissau
Samoa
Guernsey
Izrael
Honduras
Gwinea Równikowa
Samoa Amerykańskie
Hiszpania
Japonia
Jamajka
Kamerun
Timor Wschodni
Holandia
Jemen
Kajmany
Kenia
Tokelau
Irlandia
Jordania
Kanada
Komory
Tonga
Islandia
Kambodża
Kostaryka
Kongo
Tuvalu
Jersey
Katar
Kuba
Lesotho
Vanuatu
Liechtenstein
Kazachstan
Martynika
Liberia
Wallis i Futuna
Litwa
Kirgistan
Meksyk
Libia
Wyspy Cooka
Łotwa
Korea Północna
Montserrat
Madagaskar
Wyspy Marshalla
Luksemburg
Korea Południowa
Nikaragua
Majotta
Wyspy Salomona
Macedonia Pólnocna
Kuwejt
Panama
Malawi
Malta
Laos
Portoryko
Mali
Man
Liban
Saint Kitts i Nevis
Maroko
Mołdawia
Makau
Saint Lucia
Mauretania
Monako
Malediwy
Saint Martin
Mauritius
Niemcy
Malezja
Saint Vincent i Grenadyny
Mozambik
Norwegia
Mongolia
Salwador
Namibia
Polska
Myanmar (Birma)
Sint Maarten
Niger
Portugalia
Nepal
Stany Zjednoczone
Nigeria
Rosja
Oman
Trynidad i Tobago
Republika Południowej Afryki
Rumunia
Pakistan
Turks i Caicos
Republika Środkowoafrykańska
San Marino
Palestyna
Wspólnota Saint-Barthélemy
Reunion
Serbia
Singapur
Wspólnota Terytorialna Saint Pierre i Miquelon
Rwanda
Słowacja
Sri Lanka
Wyspy Dziewicze
Sahara Zachodnia
Słowenia
Syria
Senegal
Svalbard
Tadżykistan
Seszele
Szwajcaria
Tajlandia
Sierra Leone
Szwecja
Tajwan
Somalia
Ukraina
Turcja
Suazi
Watykan
Turkmenistan
Sudan
Węgry
Uzbekistan
Sudan Południowy
Wielka Brytania
Wietnam
Święta Helena
Włochy
Wyspa Bożego Narodzenia
Tanzania
Wyspy Alandzkie
Wyspy Kokosowe
Togo
Wyspy Owcze
Zjednoczone Emiraty Arabskie
Tunezja
Uganda
Wybrzeże Kości Słoniowej
Wyspy Świętego Tomasza i Książęca
Wyspy Zielonego Przylądka
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacja Design App dla Revit

Wczytaj rodziny bezpośrednio do modelu Revit jednym kliknięciem

Zyskaj łatwiejszy dostęp do nowych obiektów, przechowuj rodziny Revit i współpracuj ze swoim zespołem.

  • Zaznacz pole wyboruPracuj bezpośrednio z obiektami BIM obok Revit
  • Zaznacz pole wyboru 2 GB miejsca w chmurze — przechowuj zawartość Revit
  • Zaznacz pole wyboru Uzyskaj wbudowany węgiel LCA (A1-A3) bezpośrednio z Revit