Opublikuj swoje produkty
Cork Round Table 120cm
Tom Dixon

Cork Round Table 120cm

A tactile material which has been used for millennia in nautical, construction, apparel and food applications. Cork is the ultimate traditional material fit for the future. By repurposing this wonder material for our range of extremely fat edged and chubby silhouette furniture, we have taken full advantage of the elasticity and the sound absorption, which combined with its natural beauty makes a unique set of seriously sculptural furniture with expressive minimalist attributes and superior functionality.
Opis
    • Overall Length: 1200
    • Overall Width: 1200
    • Overall Height: 750
    • Gross Weight: 94
    • Shipping Weight: 112
    • Category: Pr_40_50_21_22
    • Colour: Natural
    • Duration Unit: Years
    • Expected Life: 5
    • Material: Cork, MDF, Plywood, Timber
    • Name: Cork Round Table 1200
    • Nominal Height: 750mm
    • Nominal Length: 1200mm
    • Nominal Width: 1200mm
    • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
    • Warranty Duration Labour: n/a
    • Warranty Duration Parts: 3 years
    • Warranty Duration Unit: 3 years
Specyfikacja techniczna
  • Nr referencyjnyCork-Round-Table-120cm
  • Rodzina produktuTom Dixon
  • Grupa produktuTables
  • TypObiekt (jeden obiekt)
  • Data publikacji2023-04-18
  • Numer edycji1
  • Wysokość (mm)750
  • Szerokość (mm)1200
  • Głębokość (mm)1200
Dodatkowe informacje
  • Materiał głównyKorek
  • Materiał dodatkowyMDF
  • Zaprojektowano wWielka Brytania
  • Wyprodukowano wWielka Brytania
  • Waga netto (kg)94
Klasyfikacja
  • Kategoria BIMobjectMeble - Stoły
  • Klasyfikacja IFCObiekt
  • Uniclass 2015 CodePr_40_50_21_22
  • Uniclass 2015 DescriptionDining tables

Dostępny w krajach:

Europa Azja Ameryka północna Afryka Ameryka Południowa Oceania
Albania
Afganistan
Anguilla
Algieria
Argentyna
Australia
Andora
Arabia Saudyjska
Antigua i Barbuda
Angola
Boliwia
Dalekie Wyspy Mniejsze Stanów Zjednoczonych
Austria
Armenia
Aruba
Benin
Brazylia
Fidżi
Belgia
Azerbejdżan
Bahamy
Botswana
Chile
Guam
Białoruś
Bahrajn
Barbados
Burkina Faso
Ekwador
Kiribati
Bośnia i Hercegowina
Bangladesz
Belize
Burundi
Falklandy (Malwiny)
Mariany Północne
Bułgaria
Bhutan
Bermudy
Czad
Gujana
Mikronezja
Chorwacja
Brunei Darussalam
Brytyjskie Wyspy Dziewicze
Demokratyczna Republika Konga
Gujana Francuska
Nauru
Cypr
Brytyjskie Terytorium Oceanu Indyjskiego
Curaçao
Dżibuti
Kolumbia
Niue
Czarnogóra
Chiny
Dominika
Egipt
Paragwaj
Norfolk
Czechy
Filipiny
Dominikana
Erytrea
Peru
Nowa Kaledonia
Dania
Gruzja
Grenada
Etiopia
Surinam
Nowa Zelandia
Estonia
Hongkong
Grenlandia
Gabon
Urugwaj
Palau
Finlandia
Indie
Gwadelupa
Gambia
Wenezuela
Papua-Nowa Gwinea
Francja
Indonezja
Gwatemala
Ghana
Pitcairn
Gibraltar
Irak
Haiti
Gwinea
Polinezja Francuska
Grecja
Iran
Holandia Karaibska
Gwinea Bissau
Samoa
Guernsey
Izrael
Honduras
Gwinea Równikowa
Samoa Amerykańskie
Hiszpania
Japonia
Jamajka
Kamerun
Timor Wschodni
Holandia
Jemen
Kajmany
Kenia
Tokelau
Irlandia
Jordania
Kanada
Komory
Tonga
Islandia
Kambodża
Kostaryka
Kongo
Tuvalu
Jersey
Katar
Kuba
Lesotho
Vanuatu
Liechtenstein
Kazachstan
Martynika
Liberia
Wallis i Futuna
Litwa
Kirgistan
Meksyk
Libia
Wyspy Cooka
Łotwa
Korea Północna
Montserrat
Madagaskar
Wyspy Marshalla
Luksemburg
Korea Południowa
Nikaragua
Majotta
Wyspy Salomona
Macedonia Pólnocna
Kuwejt
Panama
Malawi
Malta
Laos
Portoryko
Mali
Man
Liban
Saint Kitts i Nevis
Maroko
Mołdawia
Makau
Saint Lucia
Mauretania
Monako
Malediwy
Saint Martin
Mauritius
Niemcy
Malezja
Saint Vincent i Grenadyny
Mozambik
Norwegia
Mongolia
Salwador
Namibia
Polska
Myanmar (Birma)
Sint Maarten
Niger
Portugalia
Nepal
Stany Zjednoczone
Nigeria
Rosja
Oman
Trynidad i Tobago
Republika Południowej Afryki
Rumunia
Pakistan
Turks i Caicos
Republika Środkowoafrykańska
San Marino
Palestyna
Wspólnota Saint-Barthélemy
Reunion
Serbia
Singapur
Wspólnota Terytorialna Saint Pierre i Miquelon
Rwanda
Słowacja
Sri Lanka
Wyspy Dziewicze
Sahara Zachodnia
Słowenia
Syria
Senegal
Svalbard
Tadżykistan
Seszele
Szwajcaria
Tajlandia
Sierra Leone
Szwecja
Tajwan
Somalia
Ukraina
Turcja
Suazi
Watykan
Turkmenistan
Sudan
Węgry
Uzbekistan
Sudan Południowy
Wielka Brytania
Wietnam
Święta Helena
Włochy
Wyspa Bożego Narodzenia
Tanzania
Wyspy Alandzkie
Wyspy Kokosowe
Togo
Wyspy Owcze
Zjednoczone Emiraty Arabskie
Tunezja
Uganda
Wybrzeże Kości Słoniowej
Wyspy Świętego Tomasza i Książęca
Wyspy Zielonego Przylądka
Zambia
Zimbabwe