Opublikuj swoje produkty
Scoop Chair High
Scoop Chair High
Scoop Chair High
Scoop Chair High
Scoop Chair High
Scoop Chair High
Scoop Chair High
    Tom Dixon
    Zarchiwizowane

    Scoop Chair High

    4.4 out of 5 stars4.4(17 reviews)
    Re-designed in 2018 for maximum comfort and visual impact, Scoop was originally developed for the Royal Academy of Arts Restaurant in London. This dining chair is upholstered in Wool and available in a variety of colours and leg options. Engineered from new foam moulded curves, Scoop dining chair hugs the contours of the body.
    Opis
      • Overall Length: 570
      • Overall Width: 640
      • Overall Height: 920
      • Gross Weight: 15
      • Shipping Weight: 17,5
      • Category: Pr_40_50_12_22
      • Colour: Black
      • Duration Unit: Years
      • Expected Life: 5
      • Material: Fabric, Foam, Oak, Steel
      • Name: Scoop Chair High
      • Nominal Height: 920mm
      • Nominal Length: 570mm
      • Nominal Width: 640mm
      • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
      • Warranty Duration Labour: n/a
      • Warranty Duration Parts: 3 years
      • Warranty Duration Unit: 3 years
    Specyfikacja techniczna
    • Nr referencyjnyScoop-Chair-High
    • Rodzina produktuTom Dixon
    • Grupa produktuChairs, Stools & Benches
    • TypObiekt (jeden obiekt)
    • Data publikacji2023-04-18
    • Numer edycji1
    • Wysokość (mm)920
    • Szerokość (mm)640
    • Głębokość (mm)570
    Dodatkowe informacje
    • Materiał głównyTkanina
    • Materiał dodatkowyDąb
    • Zaprojektowano wWielka Brytania
    • Wyprodukowano wWielka Brytania
    • Waga netto (kg)15
    Klasyfikacja
    • Kategoria BIMobjectMeble - Krzesła, taborety i ławki
    • Klasyfikacja IFCObiekt
    • Uniclass 2015 CodePr_40_50_12_22
    • Uniclass 2015 DescriptionDining chairs

    Podobne produkty