Opublikuj swoje produkty
SmartRack 9U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet
SmartRack 9U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet
SmartRack 9U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet
SmartRack 9U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet
SmartRack 9U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet

    SmartRack 9U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet

    5.0 z 5 gwiazdek5.0(5 recenzje)
    The SRW9U SmartRack 9U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 200 pounds. The side panels and front door lock securely to help prevent damage, tampering or theft. The front, top, bottom and removable side panels are vented, which allows air to flow freely and keep equipment cool. The reversible front door can open left or right by rotating the cabinet 180° before mounting. Convenient top and bottom ports allow easy cable routing. The SRW9U comes fully assembled and ready to mount to the wall, or use Tripp Lite’s optional SRCASTER rolling caster kit to make it a mobile rack. Square and threaded mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 7/8-inch increments to accommodate equipment up to 16.5 inches deep, such as network switches and patch panels.
    Opis
    • Brand Name SMARTRACK™ Rack Type Enclosure Rack Style Wall-Mount Rack Height (U Spaces) 9 Maximum Device Depth (in.) 16.5 Maximum Device Depth (cm) 41.9 Minimum Device Depth (in.) 3 Minimum Device Depth (cm) 7.62 Shipping Dimensions (hwd / in.) 22.6 x 26.4 x 20.5 Shipping Dimensions (hwd / cm) 57.40 x 67.06 x 52.07 Shipping Weight (lbs.) 38.4 Shipping Weight (kg) 17.41 Unit Dimensions (hwd / in.) 19.88 x 23.63 x 17.78 Unit Dimensions (hwd / cm) 50.5 x 60.02 x 45.16 Unit Weight (lbs.) 35 Unit Weight (kg) 15.875 Color Black Weight Capacity - Stationary (lbs.) 200 Weight Capacity - Stationary (kg) 90.7 Cable Access Hole Measurement (inches) 9.812 x 2.35 (l x w) Grounding Lug Front and Back door frames Certifications UL/CSA 60950-1, EIA-310-E Approvals RoHS Product Warranty Period (Worldwide) 5-year limited warranty
    Specyfikacja techniczna
    • Nr referencyjnySRW9U
    • Rodzina produktuCabinets & Open-Frame Racks
    • Grupa produktuRack Enclosure Cabinets
    • TypObiekt (jeden obiekt)
    • Data publikacji2017-08-02
    • Numer edycji1
    • Wysokość (cale)19.88
    • Szerokość (cale)23.63
    • Głębokość (cale)17.78
    Dodatkowe informacje
    • Materiał głównyStal
    • Materiał dodatkowyStal
    • Zaprojektowano wStany Zjednoczone
    • Wyprodukowano wChiny
    • Waga netto (lbs)35
    Klasyfikacja
    • Kategoria BIMobjectElementy elektroniczne - Sieci
    • Klasyfikacja IFCElement wyposażenia
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912
    • Uniclass 2015 CodeEn_70_30
    • Uniclass 2015 DescriptionElectricity distribution and transmission entities
    • CSI MasterFormat 2014 Code33 80 00
    • CSI MasterFormat 2014 TitleCommunications Utilities
    • OmniClass Number23-35 31 27
    • OmniClass TitlePower Distribution Units
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Dostępny w krajach:

    Europa Azja Ameryka północna Afryka Ameryka Południowa Oceania
    Albania
    Afganistan
    Anguilla
    Algieria
    Argentyna
    Australia
    Andora
    Arabia Saudyjska
    Antigua i Barbuda
    Angola
    Boliwia
    Dalekie Wyspy Mniejsze Stanów Zjednoczonych
    Austria
    Armenia
    Aruba
    Benin
    Brazylia
    Fidżi
    Belgia
    Azerbejdżan
    Bahamy
    Botswana
    Chile
    Guam
    Białoruś
    Bahrajn
    Barbados
    Burkina Faso
    Ekwador
    Kiribati
    Bośnia i Hercegowina
    Bangladesz
    Belize
    Burundi
    Falklandy (Malwiny)
    Mariany Północne
    Bułgaria
    Bhutan
    Bermudy
    Czad
    Gujana
    Mikronezja
    Chorwacja
    Brunei Darussalam
    Brytyjskie Wyspy Dziewicze
    Demokratyczna Republika Konga
    Gujana Francuska
    Nauru
    Cypr
    Brytyjskie Terytorium Oceanu Indyjskiego
    Curaçao
    Dżibuti
    Kolumbia
    Niue
    Czarnogóra
    Chiny
    Dominika
    Egipt
    Paragwaj
    Norfolk
    Czechy
    Filipiny
    Dominikana
    Erytrea
    Peru
    Nowa Kaledonia
    Dania
    Gruzja
    Grenada
    Etiopia
    Surinam
    Nowa Zelandia
    Estonia
    Hongkong
    Grenlandia
    Gabon
    Urugwaj
    Palau
    Finlandia
    Indie
    Gwadelupa
    Gambia
    Wenezuela
    Papua-Nowa Gwinea
    Francja
    Indonezja
    Gwatemala
    Ghana
    Pitcairn
    Gibraltar
    Irak
    Haiti
    Gwinea
    Polinezja Francuska
    Grecja
    Iran
    Holandia Karaibska
    Gwinea Bissau
    Samoa
    Guernsey
    Izrael
    Honduras
    Gwinea Równikowa
    Samoa Amerykańskie
    Hiszpania
    Japonia
    Jamajka
    Kamerun
    Timor Wschodni
    Holandia
    Jemen
    Kajmany
    Kenia
    Tokelau
    Irlandia
    Jordania
    Kanada
    Komory
    Tonga
    Islandia
    Kambodża
    Kostaryka
    Kongo
    Tuvalu
    Jersey
    Katar
    Kuba
    Lesotho
    Vanuatu
    Liechtenstein
    Kazachstan
    Martynika
    Liberia
    Wallis i Futuna
    Litwa
    Kirgistan
    Meksyk
    Libia
    Wyspy Cooka
    Łotwa
    Korea Północna
    Montserrat
    Madagaskar
    Wyspy Marshalla
    Luksemburg
    Korea Południowa
    Nikaragua
    Majotta
    Wyspy Salomona
    Macedonia Pólnocna
    Kuwejt
    Panama
    Malawi
    Malta
    Laos
    Portoryko
    Mali
    Man
    Liban
    Saint Kitts i Nevis
    Maroko
    Mołdawia
    Makau
    Saint Lucia
    Mauretania
    Monako
    Malediwy
    Saint Martin
    Mauritius
    Niemcy
    Malezja
    Saint Vincent i Grenadyny
    Mozambik
    Norwegia
    Mongolia
    Salwador
    Namibia
    Polska
    Myanmar (Birma)
    Sint Maarten
    Niger
    Portugalia
    Nepal
    Stany Zjednoczone
    Nigeria
    Rosja
    Oman
    Trynidad i Tobago
    Republika Południowej Afryki
    Rumunia
    Pakistan
    Turks i Caicos
    Republika Środkowoafrykańska
    San Marino
    Palestyna
    Wspólnota Saint-Barthélemy
    Reunion
    Serbia
    Singapur
    Wspólnota Terytorialna Saint Pierre i Miquelon
    Rwanda
    Słowacja
    Sri Lanka
    Wyspy Dziewicze
    Sahara Zachodnia
    Słowenia
    Syria
    Senegal
    Svalbard
    Tadżykistan
    Seszele
    Szwajcaria
    Tajlandia
    Sierra Leone
    Szwecja
    Tajwan
    Somalia
    Ukraina
    Turcja
    Suazi
    Watykan
    Turkmenistan
    Sudan
    Węgry
    Uzbekistan
    Sudan Południowy
    Wielka Brytania
    Wietnam
    Święta Helena
    Włochy
    Wyspa Bożego Narodzenia
    Tanzania
    Wyspy Alandzkie
    Wyspy Kokosowe
    Togo
    Wyspy Owcze
    Zjednoczone Emiraty Arabskie
    Tunezja
    Uganda
    Wybrzeże Kości Słoniowej
    Wyspy Świętego Tomasza i Książęca
    Wyspy Zielonego Przylądka
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Aplikacja Design App dla Revit

    Wczytaj rodziny bezpośrednio do modelu Revit jednym kliknięciem

    Zyskaj łatwiejszy dostęp do nowych obiektów, przechowuj rodziny Revit i współpracuj ze swoim zespołem.

    • Zaznacz pole wyboruPracuj bezpośrednio z obiektami BIM obok Revit
    • Zaznacz pole wyboru 2 GB miejsca w chmurze — przechowuj zawartość Revit
    • Zaznacz pole wyboru Uzyskaj wbudowany węgiel LCA (A1-A3) bezpośrednio z Revit