Opublikuj swoje produkty
SETH Electrically Heated Louvers

SETH Electrically Heated Louvers

Electric Heated Louver (SETH) will mitigate snow and ice without significantly heating the air and is a vertical-style louver capable of removing large quantities of rain and fog from the air stream. A typical air temperature rise of 1 to 2F is possible.


Opis
  • Eliminate moisture from fluid heating and cooling with drift eliminators and vane and coil technology from Veotec Americas. In one compact unit, you’ll see a high level of moisture removal while you continue to heat or cool the inlet air.

    Our eliminator is a great choice from a variety of units.

    • Air inlet anti-icing
    • Power generation systems
    • Oil and gas units
    • HVAC systems
    • Ventilation systems
    • Diesel engine air intakes

    Do you need to winterize your air inlets? Ask us about our drift eliminators and other options. For a consultation and free quote, call us now at (952) 582-4918.


Specyfikacja techniczna
  • Nr referencyjnyseth-electrically-heated-louvers
  • Rodzina produktuHeating and Cooling
  • Grupa produktuElectrical
  • TypObiekt (jeden obiekt)
  • Data publikacji2026-01-09
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHVAC - HVAC - pozostałe
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 23 19 11
  • OmniClass TitleHeat Exchangers for Ventilation Air