Opublikuj swoje produkty
PUCK 5412 Design by Jordi Vilardell
Vibia

PUCK 5412 Design by Jordi Vilardell

Design by Jordi Vilardell. Made in Spain by Vibia. Puck achieves great purity of line and beauty of form. The use of triplex opal blown glass of the highest quality and the white cast aluminum body gives the product a perfect finish. Puck produces warm diffused illumination without glare. Whether selecting the single button of glass or a design with multiple diffusers each design only requires one junction box for mounting. This allows for extending the illuminated design. Available in 7 sizes, with choice of Halogen or LED lamping they are suitable for wall or ceiling applications.

Opis
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Specyfikacja techniczna
  • Nr referencyjnyvibia-puck-5412
  • Rodzina produktuLuminaries for Internal Lighting
  • Grupa produktuWall / Ceiling Fixtures
  • TypObiekt (jeden obiekt)
  • Data publikacji2015-11-24
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectOświetlenie - Oświetlenie - pozostałe
  • Klasyfikacja IFCUmocowanie światła
  • Kod ETIMEC002892
  • Nazwa ETIMCeiling-/wall luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_46
  • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Dostępny w krajach:

Ameryka północna
Kanada
Portoryko
Stany Zjednoczone