Opublikuj swoje produkty
WIREFLOW 0360 Design by Arik Levy
Vibia

WIREFLOW 0360 Design by Arik Levy

Wireflow designed by Arik Levy. Elegant and amorphous, this sculptural luminaire combines artisanal pressed-glass LED light points and industrial black electrical wire to carry out artistic and unique lighting installations. The design can be modified to create a completely unique and custom solution. The canopy (power feed) can be positioned on the ceiling or wall. This version has 9 light points with a maximum wire length of 157" from the canopy. Custom lengths can be ordered through Vibia.com.

Opis
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Specyfikacja techniczna
  • Nr referencyjnyvibia-wireflow-0360
  • Rodzina produktuLuminaries for Internal Lighting
  • Grupa produktuPendants
  • TypObiekt (jeden obiekt)
  • Data publikacji2015-11-24
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectOświetlenie - Oświetlenie sufitowe - wiszące
  • Klasyfikacja IFCUmocowanie światła
  • Kod ETIMEC001743
  • Nazwa ETIMPendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring