Video Surveillance - Speed Dome od VIVOTEK
Kolekcja zawiera
3 produktów VIVOTEK SD9362-EHL Speed Dome Network Camera, H.265, 1080p Full HD, 30x Zoom, WDR Pro, Smart Stream II, NEMA 4X, IP68, IK10, -40°C ~ 55°C, EIS, Defog, 60W UPoE, GbE Ethernet
4.8 (9)VIVOTEK SD9361-EHL Speed Dome Network Camera, H.265, 1080p HD, 20x Zoom, WDR Pro, Smart Stream II, NEMA 4X, IP68, IK10, -40°C ~ 55°C, EIS, Defog, 60W UPoE, GbE Ethernet VIVOTEK SD9364-EHL Speed Dome Network Camera, 1080p HD, 30x Zoom, 150M IR, NEMA 4X, IP66, IK10, Defog, -50°C ~ 55°C, EIS, GbE Port