Opublikuj swoje produkty
Tia Conference Table
Watson

Tia Conference Table

A blend of strength and beauty.

How do you make a statement, even before the meeting begins? It starts with the Tia Conference Table. Whether you’re hosting clients or brainstorming with your team, this height-adjustable table provides a wide surface and refined design aesthetic. Perfect for creating a wow-worthy formal space everyone can agree on.

    Opis
    • Details

      Two powered lifting columns quietly elevate the table, but it’s what happens behind the scenes that really makes an impact. In-surface dual-hinge lids provide easy access to power from either side of the table, while a built-in cable channel ensures cumbersome wiring is clearly out of sight.

      Features

      • Surface shapes in Rectangle, Boat, Super Ellipse, Tapered, and Riverstone
      • In-surface power offered in three power specifications
      • Dual embedded switches at both ends control height adjustment
      • Grain-matched dual-hinge lids for in surface power allow two-sided access
      • Two-piece tables are grain matched at seams
      • Available in all Watson laminates and Forbo finishes
      • Cable access hatch with integrated E-Chain wire manager inside each leg
      • Single-plug power infeed with access from either side of the leg
      • Precision-formed steel shroud houses the lifting columns
      • Height adjustment range from 28" - 47.5"
      • Fixed height 29.5"
      • Cable trough conceals and maintains system power cables
      • Optional Cable Bridge facilitates floor wire management between table legs
    Specyfikacja techniczna
    • Nr referencyjnytia-conference-table
    • Rodzina produktuConference & Meeting
    • Grupa produktuTia
    • TypObiekt (jeden obiekt)
    • Data publikacji2022-05-26
    • Numer edycji1
    Dodatkowe informacje
    • Zaprojektowano wStany Zjednoczone
    • Wyprodukowano wStany Zjednoczone
    Klasyfikacja
    • Kategoria BIMobjectMeble - Stoły
    • Klasyfikacja IFCMeble
    • Kod ETIMEG017960
    • Nazwa ETIMFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Dostępny w krajach:

    Ameryka północna
    Anguilla
    Antigua i Barbuda
    Aruba
    Bahamy
    Barbados
    Belize
    Bermudy
    Brytyjskie Wyspy Dziewicze
    Curaçao
    Dominika
    Dominikana
    Grenada
    Grenlandia
    Gwadelupa
    Gwatemala
    Haiti
    Holandia Karaibska
    Honduras
    Jamajka
    Kajmany
    Kanada
    Kostaryka
    Kuba
    Martynika
    Meksyk
    Montserrat
    Nikaragua
    Panama
    Portoryko
    Saint Kitts i Nevis
    Saint Lucia
    Saint Martin
    Saint Vincent i Grenadyny
    Salwador
    Sint Maarten
    Stany Zjednoczone
    Trynidad i Tobago
    Turks i Caicos
    Wspólnota Saint-Barthélemy
    Wspólnota Terytorialna Saint Pierre i Miquelon
    Wyspy Dziewicze

    Podobne produkty

    5.0 out of 5 stars 5.0 (6)
    3.8 out of 5 stars 3.8 (19)
    4.5 out of 5 stars 4.5 (11)
    5.0 out of 5 stars 5.0 (5)
    4.7 out of 5 stars 4.7 (7)
    4.7 out of 5 stars 4.7 (13)