Opublikuj swoje produkty
Oil Interceptor - OI-SERIES
Watts

Oil Interceptor - OI-SERIES

Watts Drainage Products OI Series recessed or floor mounted epoxy coated steel oil interceptor with gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), double wall deep seal trap, draw-off connection and dual vent connections, integral stainless steel flow control plate, and no hub (standard) connections.
Opis
  • Keywords: potable water, pressure, process, regulator, watts, watts regulator, oil-water separator, plumbing, drainage, drains

    Body Material: Epoxy Coated Steel
    Connection Size: 3", 4"
    Connection Type: No Hub
    Models: OI-10, OI-15, OI-20, OI-25, OI-35, OI-50

Specyfikacja techniczna
  • Nr referencyjny1263
  • Rodzina produktuDrainage Products
  • Grupa produktuOil-Water Separators
  • TypObiekt (jeden obiekt)
  • Data publikacji2013-07-10
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHydraulika - Pompy
  • UNSPSC nameSludge collectors
  • UNSPSC code47101536
  • Uniclass 2015 CodeSs_50_70
  • Uniclass 2015 DescriptionWater waste (drainage) storage, treatment and disposal systems
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-39 33 17
  • OmniClass TitleOil and Grease Separation and Removal Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING