Opublikuj swoje produkty
Wetwall™ Waterproof Wall Panels
Wetwall™ Waterproof Wall Panels
Wetwall™ Waterproof Wall Panels
Wetwall™ Waterproof Wall Panels
Wetwall™ Waterproof Wall Panels
Wetwall™ Waterproof Wall Panels
Wetwall™ Waterproof Wall Panels
Wetwall™ Waterproof Wall Panels
    Wilsonart®

    Wetwall™ Waterproof Wall Panels

    Wetwall™ Waterproof Wall Panels are engineered to simplify the design and construction of wet environments without compromising aesthetics or performance. The patented tongue-and-groove panel system creates a durable, waterproof surface while eliminating the maintenance associated with traditional grout joints.

    Lightweight panels install quickly over approved substrates, helping reduce labor, simplify installation, and improve project predictability. A broad selection of coordinated designs enables architects and designers to create cohesive interiors across a variety of commercial and residential applications.

    Wetwall is ideal for multifamily housing, hospitality, healthcare, education, senior living, and more where durable, low-maintenance wall systems are required.

    Opis
    • Key Features

      • Design Versatility: Bring your creative vision to any wet space with a variety of design aesthetics.
      • Proven Performance: Patented waterproof panels with scratch, scuff, and antimicrobial protection ensure lasting performance and long-term value in high-use environments.
      • Fast, Predictable Installation: Lightweight tongue-and-groove panels install quickly with no grout or extended cure time, lowering project costs with fewer materials.
    Specyfikacja techniczna
    • Nr referencyjnywetwall-waterproof-wall-panels
    • Rodzina produktuWetwall
    • Grupa produktuDesigns
    • TypObiekt (jeden obiekt)
    • Data publikacji2026-07-29
    • Numer edycji1
    Dodatkowe informacje
    • Zaprojektowano wStany Zjednoczone
    • Wyprodukowano wStany Zjednoczone
    Klasyfikacja
    • Kategoria BIMobjectUrządzenia sanitarne - Wanna i Spa
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • CSI MasterFormat 2014 Code07 13 00
    • CSI MasterFormat 2014 TitleSheet Waterproofing
    • OmniClass Number23-13 25 17 13
    • OmniClass TitleSheet Waterproofing

    Dostępny w krajach:

    Ameryka północna
    Kanada
    Stany Zjednoczone